The PDS1-M unregulated dc-dc converters series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SMT package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for high volume applications in the industrial, security, machine control, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDS1-S3-S3-M | 2.97 ~ 3.63 | 1 | 3.3 | 0.303 | -- |
PDS1-S3-S5-M | 2.97 ~ 3.63 | 1 | 5 | 0.303 | UL/cUL |
PDS1-S3-D5-M | 2.97 ~ 3.63 | 1 | 5/ -5 | 0.1/ -0.1 | -- |
PDS1-S3-D12-M | 2.97 ~ 3.63 | 1 | 12/ -12 | 0.042/ -0.042 | -- |
PDS1-S3-D15-M | 2.97 ~ 3.63 | 1 | 15/ -15 | 0.033/ -0.033 | -- |
PDS1-S5-S3-M | 4.5 ~ 5.5 | 1 | 3.3 | 0.303 | UL/cUL |
PDS1-S5-S5-M | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
PDS1-S5-S9-M | 4.5 ~ 5.5 | 1 | 9 | 0.111 | UL/cUL |
PDS1-S5-S12-M | 4.5 ~ 5.5 | 1 | 12 | 0.083 | UL/cUL |
PDS1-S5-S15-M | 4.5 ~ 5.5 | 1 | 15 | 0.067 | UL/cUL |
PDS1-S5-S24-M | 4.5 ~ 5.5 | 1 | 24 | 0.042 | UL/cUL |
PDS1-S5-D5-M | 4.5 ~ 5.5 | 1 | 5/ -5 | 0.1/ -0.1 | -- |
PDS1-S5-D9-M | 4.5 ~ 5.5 | 1 | 9/ -9 | 0.056/ -0.056 | -- |
PDS1-S5-D12-M | 4.5 ~ 5.5 | 1 | 12/ -12 | 0.042/ -0.042 | -- |
PDS1-S5-D15-M | 4.5 ~ 5.5 | 1 | 15/ -15 | 0.033/ -0.033 | -- |
PDS1-S5-D24-M | 4.5 ~ 5.5 | 1 | 24/ -24 | 0.021/ -0.021 | -- |
PDS1-S12-S3-M | 10.8 ~ 13.2 | 1 | 3.3 | 0.303 | UL/cUL |
PDS1-S12-S5-M | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
PDS1-S12-S9-M | 10.8 ~ 13.2 | 1 | 9 | 0.111 | UL/cUL |
PDS1-S12-S12-M | 10.8 ~ 13.2 | 1 | 12 | 0.083 | UL/cUL |
PDS1-S12-S15-M | 10.8 ~ 13.2 | 1 | 15 | 0.067 | UL/cUL |
PDS1-S12-D5-M | 10.8 ~ 13.2 | 1 | 5/ -5 | 0.1/ -0.1 | -- |
PDS1-S12-D9-M | 10.8 ~ 13.2 | 1 | 9/ -9 | 0.056/ -0.056 | -- |
PDS1-S12-D12-M | 10.8 ~ 13.2 | 1 | 12/ -12 | 0.042/ -0.042 | -- |
PDS1-S12-D15-M | 10.8 ~ 13.2 | 1 | 15/ -15 | 0.033/ -0.033 | -- |
PDS1-S12-D24-M | 10.8 ~ 13.2 | 1 | 24/ -24 | 0.021/ -0.021 | -- |
PDS1-S15-S15-M | 13.5 ~ 16.5 | 1 | 15 | 0.067 | -- |
PDS1-S24-S5-M | 21.6 ~ 26.4 | 1 | 5 | 0.2 | UL/cUL |
PDS1-S24-S9-M | 21.6 ~ 26.4 | 1 | 9 | 0.111 | UL/cUL |
PDS1-S24-S12-M | 21.6 ~ 26.4 | 1 | 12 | 0.083 | -- |
PDS1-S24-S15-M | 21.6 ~ 26.4 | 1 | 15 | 0.067 | UL/cUL |
PDS1-S24-S24-M | 21.6 ~ 26.4 | 1 | 24 | 0.042 | UL/cUL |
PDS1-S24-D5-M | 21.6 ~ 26.4 | 1 | 5/ -5 | 0.1/ -0.1 | -- |
PDS1-S24-D9-M | 21.6 ~ 26.4 | 1 | 9/ -9 | 0.056/ -0.056 | -- |
PDS1-S24-D12-M | 21.6 ~ 26.4 | 1 | 12/ -24 | 0.042/ -0.042 | -- |
PDS1-S24-D15-M | 21.6 ~ 26.4 | 1 | 15/ -15 | 0.033/ -0.033 | -- |
PDS1-S24-D24-M | 21.6 ~ 26.4 | 1 | 24/ -24 | 0.021/ -0.021 | -- |