PDS1-M Series

SMT Isolated Dc-Dc Converter

PDS1-M Series
PDS1-M Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • SMT package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PDS1-M unregulated dc-dc converters series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SMT package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for high volume applications in the industrial, security, machine control, and telecom space.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Protections
     
    Short Circuit
  • Dimensions (mm)
     
    12.7 x 8.3 x 7.25
    (Single Output)
  • Dimensions (mm)
     
    15.24 x 8.3 x 7.25
    (Dual Output)

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check RFQ
PDS1-S5-S5-M 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S5-S5-M Request a Quote
PDS1-S24-S5-M 21.6 ~ 26.4 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S24-S5-M Request a Quote
PDS1-S24-S12-M 21.6 ~ 26.4 1 12 0.083 -- 3D Model PCB Footprint Stock Check PDS1-S24-S12-M Request a Quote
PDS1-S24-S15-M 21.6 ~ 26.4 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S24-S15-M Request a Quote

NEWS AND RESOURCES