PDS2-M Series

2 W, 1:1 Input Range, Single Unregulated Output, 8 Pin SMT, 1500 Vdc Isolation, Dc-Dc Converter

PDS2-M Series
PDS2-M alternate view
The PDS2-M unregulated dc-dc converter series is a family of 2 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SMT package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for high volume applications in the industrial, security, machine control, and telecom space.

Features


  • 2 W isolated output
  • Industry standard 8 pin SMT package
  • Single unregulated output
  • Short circuit protection
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption
  • Efficiency up to 84%

Specifications


  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.5 x 0.44 x 0.285
  • Dimensions LxWxH (mm)
     
    12.7 x 11.2 x 7.25
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PDS2-S5-S3-M 4.5 ~ 5.5 1.32 3.3 0.4 3D Model PCB Footprint Stock Check PDS2-S5-S3-M Sample Request Request a Quote
PDS2-S5-S5-M 4.5 ~ 5.5 2 5 0.4 3D Model PCB Footprint Stock Check PDS2-S5-S5-M Sample Request Request a Quote
PDS2-S5-S9-M 4.5 ~ 5.5 2 9 0.222 3D Model PCB Footprint Stock Check PDS2-S5-S9-M Sample Request Request a Quote
PDS2-S5-S12-M 4.5 ~ 5.5 2 12 0.167 3D Model PCB Footprint Stock Check PDS2-S5-S12-M Sample Request Request a Quote
PDS2-S5-S15-M 4.5 ~ 5.5 2 15 0.133 3D Model PCB Footprint Stock Check PDS2-S5-S15-M Sample Request Request a Quote
PDS2-S12-S5-M 10.8 ~ 13.2 2 5 0.4 3D Model PCB Footprint Stock Check PDS2-S12-S5-M Sample Request Request a Quote
PDS2-S12-S9-M 10.8 ~ 13.2 2 9 0.222 3D Model PCB Footprint Stock Check PDS2-S12-S9-M Sample Request Request a Quote
PDS2-S12-S12-M 10.8 ~ 13.2 2 12 0.167 3D Model PCB Footprint Stock Check PDS2-S12-S12-M Sample Request Request a Quote
PDS2-S12-S15-M 10.8 ~ 13.2 2 15 0.133 3D Model PCB Footprint Stock Check PDS2-S12-S15-M Sample Request Request a Quote
PDS2-S12-S24-M 10.8 ~ 13.2 2 24 0.083 3D Model PCB Footprint Stock Check PDS2-S12-S24-M Sample Request Request a Quote
PDS2-S15-S15-M 13.5 ~ 16.5 2 15 0.133 3D Model PCB Footprint Stock Check PDS2-S15-S15-M Sample Request Request a Quote
PDS2-S24-S5-M 21.6 ~ 26.4 2 5 0.4 3D Model PCB Footprint Stock Check PDS2-S24-S5-M Sample Request Request a Quote
PDS2-S24-S9-M 21.6 ~ 26.4 2 9 0.222 3D Model PCB Footprint Stock Check PDS2-S24-S9-M Sample Request Request a Quote
PDS2-S24-S12-M 21.6 ~ 26.4 2 12 0.167 3D Model PCB Footprint Stock Check PDS2-S24-S12-M Sample Request Request a Quote
PDS2-S24-S15-M 21.6 ~ 26.4 2 15 0.133 3D Model PCB Footprint Stock Check PDS2-S24-S15-M Sample Request Request a Quote
PDS2-S24-S24-M 21.6 ~ 26.4 2 24 0.083 3D Model PCB Footprint Stock Check PDS2-S24-S24-M Sample Request Request a Quote