7 Pin DIP Isolated Dc-Dc Converter
The PDSE1-D unregulated dc-dc converters series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact 4 pin DIP package and featuring an ultra-wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | Power (W) |
---|---|---|---|---|---|
PDSE1-S5-S3-D | 4.5 ~ 5.5 | 3.3 | 0.303 | UL/cUL, CE | 1 |
PDSE1-S5-S5-D | 4.5 ~ 5.5 | 5 | 0.2 | UL/cUL, CE | 1 |
PDSE1-S5-S9-D | 4.5 ~ 5.5 | 9 | 0.111 | UL/cUL, CE | 1 |
PDSE1-S5-S12-D | 4.5 ~ 5.5 | 12 | 0.084 | UL/cUL, CE | 1 |
PDSE1-S5-S15-D | 4.5 ~ 5.5 | 15 | 0.067 | UL/cUL, CE | 1 |
PDSE1-S5-S24-D | 4.5 ~ 5.5 | 24 | 0.042 | UL/cUL, CE | 1 |
PDSE1-S12-S3-D | 10.8 ~ 13.2 | 3.3 | 0.303 | CE, UL | 1 |
PDSE1-S12-S5-D | 10.8 ~ 13.2 | 5 | 0.2 | CE, UL | 1 |
PDSE1-S12-S9-D | 10.8 ~ 13.2 | 9 | 0.111 | -- | 1 |
PDSE1-S12-S12-D | 10.8 ~ 13.2 | 12 | 0.083 | CE, UL | 1 |
PDSE1-S12-S15-D | 10.8 ~ 13.2 | 15 | 0.067 | CE, UL | 1 |
PDSE1-S12-S24-D | 10.8 ~ 13.2 | 24 | 0.042 | CE, UL | 1 |
PDSE1-S15-S5-D | 13.5 ~ 16.5 | 5 | 0.2 | -- | 1 |
PDSE1-S15-S9-D | 13.5 ~ 16.5 | 9 | 0.111 | -- | 1 |
PDSE1-S15-S15-D | 13.5 ~ 16.5 | 15 | 0.067 | -- | 1 |
PDSE1-S24-S3-D | 21.6 ~ 26.4 | 3.3 | 0.303 | CE, UL | 1 |
PDSE1-S24-S5-D | 21.6 ~ 26.4 | 5 | 0.2 | CE, UL | 1 |
PDSE1-S24-S9-D | 21.6 ~ 26.4 | 9 | 0.111 | -- | 1 |
PDSE1-S24-S12-D | 21.6 ~ 26.4 | 12 | 0.083 | CE, UL | 1 |
PDSE1-S24-S15-D | 21.6 ~ 26.4 | 15 | 0.067 | CE, UL | 1 |
PDSE1-S24-S24-D | 21.6 ~ 26.4 | 24 | 0.042 | CE, UL | 1 |