Active

PDSE1-M Series

SMT Isolated Dc-Dc Converter

PDSE1-M Series
PDSE1-M Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • -40 to +105°C temperature range
  • Efficiency up to 85%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PDSE1-M unregulated dc-dc converters series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SMT package and featuring an ultra-wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Protections
     
    Short Circuit
  • Dimensions (mm)
     
    13.20 x 8.50 x 7.00
    (single output)
  • Dimensions (mm)
     
    15.24 x 8.50 x 7.00
    (dual output)

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDSE1-S5-S3-M 4.5 ~ 5.5 1 3.3 0.303 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-S3-M Sample Request Request a Quote
PDSE1-S5-S5-M 4.5 ~ 5.5 1 5 0.2 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-S5-M Sample Request Request a Quote
PDSE1-S5-S9-M 4.5 ~ 5.5 1 9 0.111 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-S9-M Sample Request Request a Quote
PDSE1-S5-S12-M 4.5 ~ 5.5 1 12 0.084 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-S12-M Sample Request Request a Quote
PDSE1-S5-S15-M 4.5 ~ 5.5 1 15 0.067 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-S15-M Sample Request Request a Quote
PDSE1-S5-S24-M 4.5 ~ 5.5 1 24 0.042 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-S24-M Sample Request Request a Quote
PDSE1-S5-D5-M 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-D5-M Sample Request Request a Quote
PDSE1-S5-D9-M 4.5 ~ 5.5 1 9/ -9 0.056/ -0.056 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-D9-M Sample Request Request a Quote
PDSE1-S5-D12-M 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-D12-M Sample Request Request a Quote
PDSE1-S5-D15-M 4.5 ~ 5.5 1 15/ -15 0.034/ -0.034 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-D15-M Sample Request Request a Quote
PDSE1-S5-D24-M 4.5 ~ 5.5 1 24/ -24 0.021/ -0.021 CE, UL/cUL 3D Model PCB Footprint Stock Check PDSE1-S5-D24-M Sample Request Request a Quote
PDSE1-S12-D5-M 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 CE, UL/cUL -- -- Stock Check PDSE1-S12-D5-M Sample Request Request a Quote
PDSE1-S12-D9-M 10.8 ~ 13.2 1 9/ -9 0.056/ -0.056 CE, UL/cUL -- -- Stock Check PDSE1-S12-D9-M Sample Request Request a Quote
PDSE1-S12-D12-M 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 CE, UL/cUL -- -- Stock Check PDSE1-S12-D12-M Sample Request Request a Quote
PDSE1-S12-D15-M 10.8 ~ 13.2 1 15/ -15 0.034/ -0.034 CE, UL/cUL -- -- Stock Check PDSE1-S12-D15-M Sample Request Request a Quote
PDSE1-S12-D24-M 10.8 ~ 13.2 1 24/ -24 0.021/ -0.021 CE, UL/cUL -- -- Stock Check PDSE1-S12-D24-M Sample Request Request a Quote
PDSE1-S12-S5-M 10.8 ~ 13.2 1 5 0.2 CE, UL/cUL -- -- Stock Check PDSE1-S12-S5-M Sample Request Request a Quote
PDSE1-S12-S9-M 10.8 ~ 13.2 1 9 0.111 CE, UL/cUL -- -- Stock Check PDSE1-S12-S9-M Sample Request Request a Quote
PDSE1-S12-S12-M 10.8 ~ 13.2 1 12 0.084 CE, UL/cUL -- -- Stock Check PDSE1-S12-S12-M Sample Request Request a Quote
PDSE1-S12-S15-M 10.8 ~ 13.2 1 15 0.067 CE, UL/cUL -- -- Stock Check PDSE1-S12-S15-M Sample Request Request a Quote
PDSE1-S12-S24-M 10.8 ~ 13.2 1 24 0.042 CE, UL/cUL -- -- Stock Check PDSE1-S12-S24-M Sample Request Request a Quote
PDSE1-S15-D15-M 13.5 ~ 16.5 1 15/ -15 0.034/ -0.034 CE, UL/cUL -- -- Stock Check PDSE1-S15-D15-M Sample Request Request a Quote
PDSE1-S15-S5-M 13.5 ~ 16.5 1 5 0.2 CE, UL/cUL -- -- Stock Check PDSE1-S15-S5-M Sample Request Request a Quote
PDSE1-S15-S15-M 13.5 ~ 16.5 1 15 0.067 CE, UL/cUL -- -- Stock Check PDSE1-S15-S15-M Sample Request Request a Quote
PDSE1-S24-D5-M 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 CE, UL/cUL -- -- Stock Check PDSE1-S24-D5-M Sample Request Request a Quote
PDSE1-S24-D9-M 21.6 ~ 26.4 1 9/ -9 0.056/ -0.056 CE, UL/cUL -- -- Stock Check PDSE1-S24-D9-M Sample Request Request a Quote
PDSE1-S24-D12-M 21.6 ~ 26.4 1 12/ -12 0.042/ -0.042 CE, UL/cUL -- -- Stock Check PDSE1-S24-D12-M Sample Request Request a Quote
PDSE1-S24-D15-M 21.6 ~ 26.4 1 15/ -15 0.034/ -0.034 CE, UL/cUL -- -- Stock Check PDSE1-S24-D15-M Sample Request Request a Quote
PDSE1-S24-D24-M 21.6 ~ 26.4 1 24/ -24 0.021/ -0.021 CE, UL/cUL -- -- Stock Check PDSE1-S24-D24-M Sample Request Request a Quote
PDSE1-S24-S5-M 21.6 ~ 26.4 1 5 0.2 CE, UL/cUL -- -- Stock Check PDSE1-S24-S5-M Sample Request Request a Quote
PDSE1-S24-S9-M 21.6 ~ 26.4 1 9 0.111 CE, UL/cUL -- -- Stock Check PDSE1-S24-S9-M Sample Request Request a Quote
PDSE1-S24-S12-M 21.6 ~ 26.4 1 12 0.084 CE, UL/cUL -- -- Stock Check PDSE1-S24-S12-M Sample Request Request a Quote
PDSE1-S24-S15-M 21.6 ~ 26.4 1 15 0.067 CE, UL/cUL -- -- Stock Check PDSE1-S24-S15-M Sample Request Request a Quote
PDSE1-S24-S24-M 21.6 ~ 26.4 1 24 0.042 CE, UL/cUL -- -- Stock Check PDSE1-S24-S24-M Sample Request Request a Quote

NEWS AND RESOURCES