PDSE1-S Series
PDSE1-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single unregulated output
  • Industry standard 4 pin SIP package
  • -40 to +105°C temperature range
  • Efficiency up to 85%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UL/cUL

Documents

Description

The PDSE1-S unregulated dc-dc converters series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact 4 pin SIP package and featuring an ultra-wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.46 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    11.6 x 6 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Output Voltage (Vdc) Output Current (A) Safety Approvals Power (W) 3D Model PCB Footprint Stock Check
PDSE1-S3-S3-S 2.97 ~ 3.63 3 0.303 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S3-S3-S
PDSE1-S3-S5-S 2.97 ~ 3.63 5 0.2 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S3-S5-S
PDSE1-S3-S9-S 2.97 ~ 3.63 9 0.111 -- 1 3D Model PCB Footprint Stock Check PDSE1-S3-S9-S
PDSE1-S3-S12-S 2.97 ~ 3.63 12 0.083 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S3-S12-S
PDSE1-S3-S15-S 2.97 ~ 3.63 15 0.067 -- 1 3D Model PCB Footprint Stock Check PDSE1-S3-S15-S
PDSE1-S3-S24-S 2.97 ~ 3.63 24 0.042 -- 1 3D Model PCB Footprint Stock Check PDSE1-S3-S24-S
PDSE1-S5-S3-S 4.5 ~ 5.5 3.3 0.303 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S5-S3-S
PDSE1-S5-S5-S 4.5 ~ 5.5 5 0.2 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S5-S5-S
PDSE1-S5-S9-S 4.5 ~ 5.5 9 0.111 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S5-S9-S
PDSE1-S5-S12-S 4.5 ~ 5.5 12 0.084 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S5-S12-S
PDSE1-S5-S15-S 4.5 ~ 5.5 15 0.067 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S5-S15-S
PDSE1-S5-S24-S 4.5 ~ 5.5 24 0.042 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S5-S24-S
PDSE1-S12-S3-S 10.8 ~ 13.2 3.3 0.303 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S12-S3-S
PDSE1-S12-S5-S 10.8 ~ 13.2 5 0.2 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S12-S5-S
PDSE1-S12-S9-S 10.8 ~ 13.2 9 0.111 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S12-S9-S
PDSE1-S12-S12-S 10.8 ~ 13.2 12 0.083 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S12-S12-S
PDSE1-S12-S15-S 10.8 ~ 13.2 15 0.067 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S12-S15-S
PDSE1-S12-S24-S 10.8 ~ 13.2 24 0.042 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S12-S24-S
PDSE1-S15-S5-S 13.5 ~ 16.5 5 0.2 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S15-S5-S
PDSE1-S15-S9-S 13.5 ~ 16.5 9 0.111 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S15-S9-S
PDSE1-S15-S12-S 13.5 ~ 16.5 12 0.083 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S15-S12-S
PDSE1-S15-S15-S 13.5 ~ 16.5 15 0.067 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S15-S15-S
PDSE1-S15-S24-S 13.5 ~ 16.5 24 0.042 -- 1 3D Model PCB Footprint Stock Check PDSE1-S15-S24-S
PDSE1-S24-S3-S 21.6 ~ 26.4 3.3 0.303 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S24-S3-S
PDSE1-S24-S5-S 21.6 ~ 26.4 5 0.2 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S24-S5-S
PDSE1-S24-S9-S 21.6 ~ 26.4 9 0.111 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S24-S9-S
PDSE1-S24-S12-S 21.6 ~ 26.4 12 0.083 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S24-S12-S
PDSE1-S24-S15-S 21.6 ~ 26.4 15 0.067 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S24-S15-S
PDSE1-S24-S24-S 21.6 ~ 26.4 24 0.042 UL/cUL 1 3D Model PCB Footprint Stock Check PDSE1-S24-S24-S

NEWS AND RESOURCES