The PDSE2-M unregulated dc-dc converter series is a family of 2 W isolated modules. Housed in a compact SMT package and featuring a wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PDSE2-S5-S3-M | 4.5 ~ 5.5 | 2 | 3 | 0.4 |
PDSE2-S5-S5-M | 4.5 ~ 5.5 | 2 | 5 | 0.4 |
PDSE2-S5-S7-M | 4.5 ~ 5.5 | 2 | 7 | 0.286 |
PDSE2-S5-S9-M | 4.5 ~ 5.5 | 2 | 9 | 0.222 |
PDSE2-S5-S12-M | 4.5 ~ 5.5 | 2 | 12 | 0.167 |
PDSE2-S5-S15-M | 4.5 ~ 5.5 | 2 | 15 | 0.133 |
PDSE2-S5-S24-M | 4.5 ~ 5.5 | 2 | 24 | 0.083 |
PDSE2-S12-S5-M | 10.8 ~ 13.2 | 2 | 5 | 0.4 |
PDSE2-S12-S9-M | 10.8 ~ 13.2 | 2 | 9 | 0.222 |
PDSE2-S12-S12-M | 10.8 ~ 13.2 | 2 | 12 | 0.167 |
PDSE2-S12-S15-M | 10.8 ~ 13.2 | 2 | 15 | 0.133 |
PDSE2-S12-S24-M | 10.8 ~ 13.2 | 2 | 24 | 0.083 |
PDSE2-S15-S5-M | 13.5 ~ 16.5 | 2 | 5 | 0.4 |
PDSE2-S15-S15-M | 13.5 ~ 16.5 | 2 | 15 | 0.133 |
PDSE2-S24-S5-M | 21.6 ~ 26.4 | 2 | 5 | 0.4 |
PDSE2-S24-S9-M | 21.6 ~ 26.4 | 2 | 9 | 0.222 |
PDSE2-S24-S12-M | 21.6 ~ 26.4 | 2 | 12 | 0.167 |
PDSE2-S24-S15-M | 21.6 ~ 26.4 | 2 | 15 | 0.133 |
PDSE2-S24-S24-M | 21.6 ~ 26.4 | 2 | 24 | 0.083 |