The PEM1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact SIP package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|---|
PEM1-S5-S3-S | 4.5 ~ 5.5 | 1 | 3.3 | 0.303 | -- | ||||
PEM1-S5-D5-S | 4.5 ~ 5.5 | 1 | 5/ -5 | 0.1/ -0.1 | UL/cUL | ||||
PEM1-S12-S5-S | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL | ||||
PEM1-S12-S12-S | 10.8 ~ 13.2 | 1 | 12 | 0.083 | UL/cUL | ||||
PEM1-S12-D5-S | 10.8 ~ 13.2 | 1 | 5/ -5 | 0.1/ -0.1 | UL/cUL | ||||
PEM1-S12-D12-S | 10.8 ~ 13.2 | 1 | 12/ -12 | 0.042/ -0.042 | UL/cUL | ||||
PEM1-S15-D5-S | 13.5 ~ 16.5 | 1 | 5/ -5 | 0.1/ -0.1 | -- | ||||
PEM1-S24-S12-S | 21.6 ~ 26.4 | 1 | 12 | 0.083 | UL/cUL | ||||
* Discontinued Model | Recommended Replacement | ||||||||
PEM1-S15-D5-S | PEME1-S Series | ||||||||
PEM1-S15-D5-S | PEME1-S15-D5-S |