PEM1-S Series

7 Pin SIP Isolated Dc-Dc Converter

PEM1-S Series
PEM1-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Industry standard 7 pin SIP package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PEM1-S unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact SIP package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.768 x 0.236 x 0.366
  • Dimensions LxWxH (mm)
     
    19.5 x 6 x 9.3
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check RFQ
PEM1-S5-S3-S 4.5 ~ 5.5 1 3.3 0.303 -- 3D Model PCB Footprint Stock Check PEM1-S5-S3-S Request a Quote
PEM1-S5-D5-S 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S5-D5-S Request a Quote
PEM1-S12-S5-S 10.8 ~ 13.2 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-S5-S Request a Quote
PEM1-S12-S12-S 10.8 ~ 13.2 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-S12-S Request a Quote
PEM1-S12-D5-S 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-D5-S Request a Quote
PEM1-S12-D12-S 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S12-D12-S Request a Quote
PEM1-S15-S15-S 13.5 ~ 16.5 1 15 0.067 -- -- -- Stock Check PEM1-S15-S15-S --
PEM1-S24-S12-S 21.6 ~ 26.4 1 12 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM1-S24-S12-S Request a Quote
* Discontinued Model Recommended Replacement
PEM1-S15-S15-S PEME1-S Series
PEM1-S15-S15-S PEME1-S15-S15-S