Discontinued

PEM1-S Series

7 Pin SIP Isolated Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Recommended Replacement

Datasheet


PEM1-S Series
PEM1-S Series Alternate View

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.768 x 0.236 x 0.366
  • Dimensions LxWxH (mm)
     
    19.5 x 6 x 9.3
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PEM1-S3-S3-S 2.97 ~ 3.63 1 3.3 0.303 -- Stock Check PEM1-S3-S3-S
PEM1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 -- Stock Check PEM1-S3-S5-S
PEM1-S5-S3-S 4.5 ~ 5.5 1 3.3 0.303 -- Stock Check PEM1-S5-S3-S
PEM1-S5-S5-S 4.5 ~ 5.5 1 5 0.2 UL/cUL Stock Check PEM1-S5-S5-S
PEM1-S5-S12-S 4.5 ~ 5.5 1 12 0.083 UL/cUL Stock Check PEM1-S5-S12-S
PEM1-S5-S15-S 4.5 ~ 5.5 1 15 0.067 UL/cUL Stock Check PEM1-S5-S15-S
PEM1-S5-S24-S 4.5 ~ 5.5 1 24 0.042 UL/cUL Stock Check PEM1-S5-S24-S
PEM1-S5-D3-S 4.5 ~ 5.5 1 3/ -3 0.152/ -0.152 -- Stock Check PEM1-S5-D3-S
PEM1-S5-D5-S 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL Stock Check PEM1-S5-D5-S
PEM1-S5-D12-S 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 UL/cUL Stock Check PEM1-S5-D12-S
PEM1-S5-D15-S 4.5 ~ 5.5 1 15/ -15 0.033/ -0.033 UL/cUL Stock Check PEM1-S5-D15-S
PEM1-S5-D24-S 4.5 ~ 5.5 1 24/ -24 0.021/ -0.021 UL/cUL Stock Check PEM1-S5-D24-S
PEM1-S12-S3-S 10.8 ~ 13.2 1 3.3 0.303 -- Stock Check PEM1-S12-S3-S
PEM1-S12-S5-S 10.8 ~ 13.2 1 5 0.2 UL/cUL Stock Check PEM1-S12-S5-S
PEM1-S12-S12-S 10.8 ~ 13.2 1 12 0.083 UL/cUL Stock Check PEM1-S12-S12-S
PEM1-S12-S15-S 10.8 ~ 13.2 1 15 0.067 UL/cUL Stock Check PEM1-S12-S15-S
PEM1-S12-D3-S 10.8 ~ 13.2 1 3/ -3 0.152/ -0.152 -- Stock Check PEM1-S12-D3-S
PEM1-S12-D5-S 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 UL/cUL Stock Check PEM1-S12-D5-S
PEM1-S12-D12-S 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 UL/cUL Stock Check PEM1-S12-D12-S
PEM1-S12-D15-S 10.8 ~ 13.2 1 15/ -15 0.033/ -0.033 UL/cUL Stock Check PEM1-S12-D15-S
PEM1-S15-S5-S 13.5 ~ 16.5 1 5 0.2 -- Stock Check PEM1-S15-S5-S
PEM1-S15-S12-S 13.5 ~ 16.5 1 12 0.083 -- Stock Check PEM1-S15-S12-S
PEM1-S15-S15-S 13.5 ~ 16.5 1 15 0.067 -- Stock Check PEM1-S15-S15-S
PEM1-S15-D5-S 13.5 ~ 16.5 1 5/ -5 0.1/ -0.1 -- Stock Check PEM1-S15-D5-S
PEM1-S15-D15-S 13.5 ~ 16.5 1 15/ -15 0.033/ -0.033 -- Stock Check PEM1-S15-D15-S
PEM1-S24-S3-S 21.6 ~ 26.4 1 3.3 0.303 -- --
PEM1-S24-S5-S 21.6 ~ 26.4 1 5 0.2 UL/cUL Stock Check PEM1-S24-S5-S
PEM1-S24-S12-S 21.6 ~ 26.4 1 12 0.083 UL/cUL Stock Check PEM1-S24-S12-S
PEM1-S24-S15-S 21.6 ~ 26.4 1 15 0.067 UL/cUL Stock Check PEM1-S24-S15-S
PEM1-S24-S24-S 21.6 ~ 26.4 1 24 0.042 UL/cUL Stock Check PEM1-S24-S24-S
PEM1-S24-D3-S 21.6 ~ 26.4 1 3/ -3 0.152/ -0.152 -- Stock Check PEM1-S24-D3-S
PEM1-S24-D5-S 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 UL/cUL Stock Check PEM1-S24-D5-S
PEM1-S24-D12-S 21.6 ~ 26.4 1 12/ -12 0.042/ -0.042 UL/cUL Stock Check PEM1-S24-D12-S
PEM1-S24-D15-S 21.6 ~ 26.4 1 15/ -15 0.033/ -0.033 UL/cUL Stock Check PEM1-S24-D15-S
PEM1-S24-D24-S 21.6 ~ 26.4 1 24/ -24 0.2/ -0.21 UL/cUL Stock Check PEM1-S24-D24-S