Active

PEM1A-S Series

7 Pin SIP Isolated Dc-Dc Converter

PEM1A-S Series
PEM1A-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single unregulated output
  • Industry standard 7 pin SIP package
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The low cost PEM1A-S unregulated dc-dc converter series delivers efficiency up to 70% and 4,000 Vdc isolation. Housed in a compact 7 pin SIP package and featuring a -40 to +85°C operating temperature range, this low power dc-dc converter is ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    4000
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.77 x 0.28 x 0.4
  • Dimensions LxWxH (mm)
     
    19.6 x 7.05 x 10.2

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PEM1A-S5-S5-S 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PEM1A-S5-S5-S Sample Request Request a Quote

NEWS AND RESOURCES