PEM2-D Series

14 Pin DIP Isolated Dc-Dc Converter

PEM2-D Series
PEM2-D Series alternate view

Overview

  • 2 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Industry standard 14 pin DIP package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption
  • Efficiency up to 85%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PEM2-D unregulated dc-dc converter series is a family of 2 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact DIP package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.787 x 0.394 x 0.323
  • Dimensions LxWxH (mm)
     
    20 x 10 x 8.2
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PEM2-S5-S5-D 4.5 ~ 5.5 2 5 0.4 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S5-S5-D Sample Request Request a Quote
PEM2-S5-S12-D 4.5 ~ 5.5 2 12 0.167 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S5-S12-D Sample Request Request a Quote
PEM2-S5-S15-D 4.5 ~ 5.5 2 15 0.133 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S5-S15-D Sample Request Request a Quote
PEM2-S5-D5-D 4.5 ~ 5.5 2 5/ -5 0.2/ -0.2 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S5-D5-D -- Request a Quote
PEM2-S5-D12-D 4.5 ~ 5.5 2 12/ -12 0.083/ -0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S5-D12-D -- Request a Quote
PEM2-S5-D15-D 4.5 ~ 5.5 2 15/ -15 0.067/ -0.067 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S5-D15-D -- Request a Quote
PEM2-S12-S5-D 10.8 ~ 13.2 2 5 0.4 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S12-S5-D Sample Request Request a Quote
PEM2-S12-S15-D 10.8 ~ 13.2 2 15 0.133 -- 3D Model PCB Footprint Stock Check PEM2-S12-S15-D Sample Request Request a Quote
PEM2-S12-D15-D 10.8 ~ 13.2 2 15/ -15 0.067/ -0.067 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S12-D15-D Sample Request Request a Quote
PEM2-S15-D15-D 13.5 ~ 16.5 2 15/ -15 0.067/ -0.067 -- 3D Model PCB Footprint Stock Check PEM2-S15-D15-D Sample Request Request a Quote
PEM2-S24-S5-D 21.6 ~ 26.4 2 5 0.4 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S24-S5-D Sample Request Request a Quote
PEM2-S24-S9-D 21.6 ~ 26.4 2 9 0.222 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S24-S9-D Sample Request Request a Quote
PEM2-S24-S15-D 21.6 ~ 26.4 2 15 0.133 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S24-S15-D Sample Request Request a Quote
PEM2-S24-D12-D 21.6 ~ 26.4 2 12/ -12 0.083/ -0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S24-D12-D Sample Request Request a Quote
PEM2-S24-D15-D 21.6 ~ 26.4 2 15/ -15 0.067/ -0.067 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S24-D15-D Sample Request Request a Quote

NEWS AND RESOURCES