2 W, 1:1 Input Range, Single/Dual Unregulated Output, 7 Pin SIP, 3000 Vdc Isolation, High Temp Range, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PEM2-S5-S5-S | 4.5 ~ 5.5 | 2 | 5 | 0.4 | UL/cUL |
PEM2-S5-S12-S | 4.5 ~ 5.5 | 2 | 12 | 0.167 | UL/cUL |
PEM2-S5-S15-S | 4.5 ~ 5.5 | 2 | 15 | 0.133 | UL/cUL |
PEM2-S5-S24-S | 4.5 ~ 5.5 | 2 | 24 | 0.083 | UL/cUL |
PEM2-S5-D5-S | 4.5 ~ 5.5 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PEM2-S5-D12-S | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PEM2-S5-D15-S | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |
PEM2-S5-D24-S | 4.5 ~ 5.5 | 2 | 24/ -24 | 0.042/ -0.042 | UL/cUL |
PEM2-S12-S5-S | 10.8 ~ 13.2 | 2 | 5 | 0.4 | UL/cUL |
PEM2-S12-S12-S | 10.8 ~ 13.2 | 2 | 12 | 0.167 | UL/cUL |
PEM2-S12-S15-S | 10.8 ~ 13.2 | 2 | 15 | 0.133 | UL/cUL |
PEM2-S12-D5-S | 10.8 ~ 13.2 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PEM2-S12-D12-S | 10.8 ~ 13.2 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PEM2-S12-D15-S | 10.8 ~ 13.2 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |
PEM2-S15-D15-S | 13.5 ~ 16.5 | 2 | 15/ -15 | 0.067/ -0.067 | -- |
PEM2-S15-S5-S | 13.5 ~ 16.5 | 2 | 5 | 0.4 | -- |
PEM2-S24-S5-S | 21.6 ~ 26.4 | 2 | 5 | 0.4 | UL/cUL |
PEM2-S24-S12-S | 21.6 ~ 26.4 | 2 | 12 | 0.167 | UL/cUL |
PEM2-S24-S15-S | 21.6 ~ 26.4 | 2 | 15 | 0.133 | UL/cUL |
PEM2-S24-S24-S | 21.6 ~ 26.4 | 2 | 24 | 0.083 | UL/cUL |
PEM2-S24-D5-S | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.2/ -0.2 | UL/cUL |
PEM2-S24-D12-S | 21.6 ~ 26.4 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL |
PEM2-S24-D15-S | 21.6 ~ 26.4 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL |