PEM2-S Series

7 Pin SIP Isolated Dc-Dc Converter

PEM2-S Series
PEM2-S Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Industry standard 7 pin SIP package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PEM2-S unregulated dc-dc converter series is a family of 2 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact SIP package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.774 x 0.278 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 7.05 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PEM2-S12-D15-S 10.8 ~ 13.2 2 15/ -15 0.067/ -0.067 UL/cUL -- -- Stock Check PEM2-S12-D15-S -- --
PEM2-S15-D15-S 13.5 ~ 16.5 2 15/ -15 0.067/ -0.067 -- 3D Model PCB Footprint Stock Check PEM2-S15-D15-S Sample Request Request a Quote
PEM2-S24-S24-S 21.6 ~ 26.4 2 24 0.083 UL/cUL 3D Model PCB Footprint Stock Check PEM2-S24-S24-S Sample Request Request a Quote
* Discontinued Model Recommended Replacement
PEM2-S12-D15-S PEME2-S12-D15-S