The PEM2-S unregulated dc-dc converter series is a family of 2 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact SIP package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | |||||
---|---|---|---|---|---|---|---|---|---|---|
PEM2-S5-S5-S | 4.5 ~ 5.5 | 2 | 5 | 0.4 | UL/cUL | |||||
PEM2-S5-D12-S | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.083/ -0.083 | UL/cUL | |||||
PEM2-S5-D15-S | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL | |||||
PEM2-S12-S5-S | 10.8 ~ 13.2 | 2 | 5 | 0.4 | UL/cUL | |||||
PEM2-S15-D15-S | 13.5 ~ 16.5 | 2 | 15/ -15 | 0.067/ -0.067 | -- | |||||
PEM2-S24-S24-S | 21.6 ~ 26.4 | 2 | 24 | 0.083 | UL/cUL | |||||
* Discontinued Model | Recommended Replacement | |||||||||
PEM2-S5-D12-S | PEME2-S5-D12-S |