The PEP1-M series of dc-dc converters offers 1 W of power, efficiency up to 85%, and a wide -40 to +85°C operating temperature range in a compact SMT package. The IEC/EN/UL 62368-1 certified PEP1-M provides an ideal solution within circuits that are pure digital, data switching, relay-driven, or low frequency analog.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PEP1-S5-S3-M | 4.5 ~ 5.5 | 1 | 3.3 | 0.303 | UL/cUL |
PEP1-S5-S5-M | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
PEP1-S5-S9-M | 4.5 ~ 5.5 | 1 | 9 | 0.111 | UL/cUL |
PEP1-S5-S12-M | 4.5 ~ 5.5 | 1 | 12 | 0.084 | UL/cUL |
PEP1-S5-S15-M | 4.5 ~ 5.5 | 1 | 15 | 0.067 | UL/cUL |
PEP1-S5-S24-M | 4.5 ~ 5.5 | 1 | 24 | 0.042 | UL/cUL |
PEP1-S5-D3-M | 4.5 ~ 5.5 | 1 | 3.3/ -3.3 | 0.151/ -0.151 | UL/cUL |
PEP1-S5-D5-M | 4.5 ~ 5.5 | 1 | 5/ -5 | 0.1/ -0.1 | UL/cUL |
PEP1-S5-D9-M | 4.5 ~ 5.5 | 1 | 9/ -9 | 0.056/ -0.056 | UL/cUL |
PEP1-S5-D12-M | 4.5 ~ 5.5 | 1 | 12/ -12 | 0.042/ -0.042 | UL/cUL |
PEP1-S5-D15-M | 4.5 ~ 5.5 | 1 | 15/ -15 | 0.034/ -0.034 | UL/cUL |
PEP1-S5-D24-M | 4.5 ~ 5.5 | 1 | 24/ -24 | 0.021/ -0.021 | UL/cUL |