Active

PEP1-M Series

12 Pin SMT Isolated Dc-Dc Converter

PEP1-M Series

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Industry standard 12 pin SMT package
  • No-load input current as low as 5 mA
  • -40 to +85°C temperature range
  • Efficiency up to 85%

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

The PEP1-M series of dc-dc converters offers 1 W of power, efficiency up to 85%, and a wide -40 to +85°C operating temperature range in a compact SMT package. The IEC/EN/UL 62368-1 certified PEP1-M provides an ideal solution within circuits that are pure digital, data switching, relay-driven, or low frequency analog.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.6 x 0.45 x 0.29
  • Dimensions LxWxH (mm)
     
    15.24 x 11.4 x 7.25
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PEP1-S5-S3-M 4.5 ~ 5.5 1 3.3 0.303 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-S3-M Sample Request Request a Quote
PEP1-S5-S5-M 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-S5-M Sample Request Request a Quote
PEP1-S5-S9-M 4.5 ~ 5.5 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-S9-M Sample Request Request a Quote
PEP1-S5-S12-M 4.5 ~ 5.5 1 12 0.084 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-S12-M Sample Request Request a Quote
PEP1-S5-S15-M 4.5 ~ 5.5 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-S15-M Sample Request Request a Quote
PEP1-S5-S24-M 4.5 ~ 5.5 1 24 0.042 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-S24-M Sample Request Request a Quote
PEP1-S5-D3-M 4.5 ~ 5.5 1 3.3/ -3.3 0.151/ -0.151 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-D3-M Sample Request Request a Quote
PEP1-S5-D5-M 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-D5-M Sample Request Request a Quote
PEP1-S5-D9-M 4.5 ~ 5.5 1 9/ -9 0.056/ -0.056 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-D9-M Sample Request Request a Quote
PEP1-S5-D12-M 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-D12-M Sample Request Request a Quote
PEP1-S5-D15-M 4.5 ~ 5.5 1 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-D15-M Sample Request Request a Quote
PEP1-S5-D24-M 4.5 ~ 5.5 1 24/ -24 0.021/ -0.021 UL/cUL 3D Model PCB Footprint Stock Check PEP1-S5-D24-M Sample Request Request a Quote

NEWS AND RESOURCES