PES1-M Series

SMT Isolated Dc-Dc Converter

PES1-M Series
PES1-M Series alternate view

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • SMT package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PES1-M unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact SMT package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    60950
  • Protections
     
    Short Circuit
  • Dimensions (mm)
     
    12.7 x 8.3 x 7.25
    (Single Output)
  • Dimensions (mm)
     
    15.24 x 8.3 x 7.25
    (Dual Output)

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PES1-S12-D9-M 10.8 ~ 13.2 1 9/ -9 0.056/ -0.056 UL/cUL Stock Check PES1-S12-D9-M
* Discontinued Model Recommended Replacement
PES1-S12-D9-M PESE1-M Series
PES1-S12-D9-M PESE1-S12-D9-M

NEWS AND RESOURCES