The PES1-M unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Featuring a compact SMT package, an ultra-wide -40 to +105 °C operating temperature range, and 3K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||
---|---|---|---|---|---|---|---|
PES1-S5-S24-M | 4.5 ~ 5.5 | 1 | 24 | 0.042 | UL/cUL | ||
* Discontinued Model | Recommended Replacement | ||||||
PES1-S5-S24-M | PESE1-M Series | ||||||
PES1-S5-S24-M | PESE1-S5-S24-M |