PHP1-M Series

1 W, 1:1 Input Voltage Range, Single Unregulated Output, 8 Pin SMT, 2,000 Vdc Isolation, Dc-Dc Converter

PHP1-M Series
PHP1-M Series Alternate View

The PHP1-M unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 76% and 2,000 Vdc isolation. Housed in a compact 8 pin surface mount package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Features


  • Up to 1 W isolated output
  • Industry standard 8 pin SMT package
  • Single unregulated output
  • -40 to +100°C temperature range
  • Efficiency up to 76%
  • UL/cUL safety approvals

Specifications


  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    2000
  • Dimensions LxWxH (in)
     
    0.5 x 0.42 x 0.28
  • Dimensions LxWxH (mm)
     
    12.75 x 10.7 x 7

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PHP1-S3-S5-M 2.97 ~ 3.63 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PHP1-S3-S5-M Sample Request Request a Quote
PHP1-S5-S5-M 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PHP1-S5-S5-M Sample Request Request a Quote
PHP1-S5-S12-M 4.5 ~ 5.5 1 12 0.084 UL/cUL 3D Model PCB Footprint Stock Check PHP1-S5-S12-M Sample Request Request a Quote
PHP1-S5-S15-M 4.5 ~ 5.5 1 15 0.066 UL/cUL 3D Model PCB Footprint Stock Check PHP1-S5-S15-M Sample Request Request a Quote
PHP1-S12-S5-M 10.8 ~ 13.2 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PHP1-S12-S5-M Sample Request Request a Quote
PHP1-S15-S5-M 13.5 ~ 16.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PHP1-S15-S5-M Sample Request Request a Quote