The PHP1-M unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 76% and 2,000 Vdc isolation. Housed in a compact 8 pin surface mount package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PHP1-S3-S5-M | 2.97 ~ 3.63 | 1 | 5 | 0.2 | UL/cUL |
PHP1-S5-S5-M | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
PHP1-S5-S12-M | 4.5 ~ 5.5 | 1 | 12 | 0.084 | UL/cUL |
PHP1-S5-S15-M | 4.5 ~ 5.5 | 1 | 15 | 0.066 | UL/cUL |
PHP1-S12-S5-M | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
PHP1-S15-S5-M | 13.5 ~ 16.5 | 1 | 5 | 0.2 | UL/cUL |