Discontinued

PK25-D5 Series

4.5~9 Vdc Input Range, 25 W, Single/Dual Output

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
PK25-D5-S3.3 4.5 ~ 9 10.56 3.3 3.2 --
PK25-D5-S5 4.5 ~ 9 16 5 3.2 --
PK25-D5-S12 4.5 ~ 9 20.4 12 1.7 Stock Check PK25-D5-S12
PK25-D5-S15 4.5 ~ 9 21 15 1.4 --
PK25-D5-D5 4.5 ~ 9 25 5/ -5 1.6/ 1.6 --
PK25-D5-D12 4.5 ~ 9 25 12/ -12 0.85/ 0.85 --
PK25-D5-D15 4.5 ~ 9 25 15/ -15 0.7/ 0.7 --