Active

PQA30-D Series

2" x 1" DIP Isolated Dc-Dc Converter

PQA30-D Series
PQA30-D with Heatsink

Overview

  • 30 W
  • 2:1 input range
  • Single regulated output
  • Industry standard 2" x 1" package
  • Six-sided shielded case
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 89%

Safety & Compliance

  • Safety Standards - 62368

Documents

Description

The PQA30-D isolated dc-dc converter series delivers 30 W in a compact, industry standard 2" x 1" package. With a wide -40 to +85 °C temperature range, continuous short circuit protection and six-sided metal shielding, this series provides a rugged solution for a variety of industrial, process control, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.47
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Current (A) Output Voltage (Vdc) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQA30-D24-S3-D 18 ~ 36 20 6 3.3 3D Model PCB Footprint Stock Check PQA30-D24-S3-D Sample Request Request a Quote
PQA30-D24-S5-D 18 ~ 36 30 6 5 3D Model PCB Footprint Stock Check PQA30-D24-S5-D Sample Request Request a Quote
PQA30-D24-S9-D 18 ~ 36 30 3.333 9 3D Model PCB Footprint Stock Check PQA30-D24-S9-D Sample Request Request a Quote
PQA30-D24-S12-D 18 ~ 36 30 2.5 12 3D Model PCB Footprint Stock Check PQA30-D24-S12-D Sample Request Request a Quote
PQA30-D24-S15-D 18 ~ 36 30 2 15 3D Model PCB Footprint Stock Check PQA30-D24-S15-D Sample Request Request a Quote
PQA30-D24-S24-D 18 ~ 36 30 1.25 24 3D Model PCB Footprint Stock Check PQA30-D24-S24-D Sample Request Request a Quote
PQA30-D48-S3-D 36 ~ 75 20 6 3.3 3D Model PCB Footprint -- Sample Request Request a Quote
PQA30-D48-S5-D 36 ~ 75 30 6 5 3D Model PCB Footprint Stock Check PQA30-D48-S5-D Sample Request Request a Quote
PQA30-D48-S12-D 36 ~ 75 30 2.5 12 3D Model PCB Footprint Stock Check PQA30-D48-S12-D Sample Request Request a Quote
PQA30-D48-S15-D 36 ~ 75 30 2 15 3D Model PCB Footprint Stock Check PQA30-D48-S15-D Sample Request Request a Quote
PQA30-D48-S24-D 36 ~ 75 30 1.25 24 3D Model PCB Footprint Stock Check PQA30-D48-S24-D Sample Request Request a Quote

NEWS AND RESOURCES