PQA30-T Series

30 W, 2:1 Input Range, Single Regulated Output, Chassis Mount, 1500 Vdc Isolation, Dc-Dc Converter

PQA30-T Series
PQA30-T with Heatsink
The PQA30-T series is a 30 watt high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. With an operating temperature range of -40 to +85 °C, six-sided shielding and a host of protection features, this converter ideal for use in harsh industrial environments.

Features


  • Up to 30 W isolated output
  • Compact chassis mount package
  • LED indicator for power on
  • 2:1 input range
  • Over voltage, over current, and short circuit protections
  • Inverse polarity protection
  • Six-sided shielded case
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 89%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 0.84
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 21.2
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
PQA30-D24-S3-T 18 ~ 36 20 3.3 6 3D Model Stock Check PQA30-D24-S3-T Sample Request Request a Quote
PQA30-D24-S5-T 18 ~ 36 30 5 6 3D Model Stock Check PQA30-D24-S5-T Sample Request Request a Quote
PQA30-D24-S9-T 18 ~ 36 30 9 3.333 3D Model Stock Check PQA30-D24-S9-T Sample Request Request a Quote
PQA30-D24-S12-T 18 ~ 36 30 12 2.5 3D Model Stock Check PQA30-D24-S12-T Sample Request Request a Quote
PQA30-D24-S15-T 18 ~ 36 30 15 2 3D Model Stock Check PQA30-D24-S15-T Sample Request Request a Quote
PQA30-D24-S24-T 18 ~ 36 30 24 1.25 3D Model Stock Check PQA30-D24-S24-T Sample Request Request a Quote
PQA30-D48-S3-T 36 ~ 75 20 3.3 6 3D Model -- Sample Request Request a Quote
PQA30-D48-S5-T 36 ~ 75 30 5 6 3D Model Stock Check PQA30-D48-S5-T Sample Request Request a Quote
PQA30-D48-S12-T 36 ~ 75 30 12 2.5 3D Model Stock Check PQA30-D48-S12-T Sample Request Request a Quote
PQA30-D48-S15-T 36 ~ 75 30 15 2 3D Model Stock Check PQA30-D48-S15-T Sample Request Request a Quote
PQA30-D48-S24-T 36 ~ 75 30 24 1.25 3D Model Stock Check PQA30-D48-S24-T Sample Request Request a Quote