50 W, 2:1 Input Range, Single Regulated Output, Chassis Mount, 1500 Vdc Isolation, Dc-Dc Converter
The PQA50-T series is a high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. With an operating temperature range of -40 to +85 °C, six-sided shielding and a host of protection features, this converter ideal for use in harsh industrial environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQA50-D24-S3-T | 18 ~ 36 | 33 | 3.3 | 10 |
PQA50-D24-S5-T | 18 ~ 36 | 50 | 5 | 10 |
PQA50-D24-S12-T | 18 ~ 36 | 50 | 12 | 4.167 |
PQA50-D24-S15-T | 18 ~ 36 | 50 | 15 | 3.333 |
PQA50-D24-S24-T | 18 ~ 36 | 50 | 24 | 2.083 |
PQA50-D48-S3-T | 36 ~ 75 | 33 | 3.3 | 10 |
PQA50-D48-S5-T | 36 ~ 75 | 50 | 5 | 10 |
PQA50-D48-S12-T | 36 ~ 75 | 50 | 12 | 4.167 |
PQA50-D48-S15-T | 36 ~ 75 | 50 | 15 | 3.333 |
PQA50-D48-S24-T | 36 ~ 75 | 50 | 24 | 2.083 |