Active

PQAE50-U Series

Isolated Dc-Dc Converter

PQAE50-U Series
PQAE50-U Series Alternate View

Overview

  • 50 W
  • 2:1 input range
  • Single regulated output
  • -40 to +105°C temperature range
  • Efficiency up to 92%
  • Remote on/off control
  • Same side input/output connections

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQAE50-U series is a high efficiency isolated dc-dc converter housed in a compact U-frame package designed for easy installation. With an operating temperature range of -40 to +105 °C and a host of protection features. This converter is ideal for use in harsh industrial environments and telecommunication applications. 

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.16 x 2.06 x 0.75
  • Dimensions LxWxH (mm)
     
    55 x 52.3 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PQAE50-D24-S3-U 18 ~ 36 33 3.3 10 -- 3D Model Stock Check PQAE50-D24-S3-U Sample Request Request a Quote
PQAE50-D24-S5-U 18 ~ 36 50 5 10 -- 3D Model Stock Check PQAE50-D24-S5-U Sample Request Request a Quote
PQAE50-D24-S12-U 18 ~ 36 50 12 4.167 -- 3D Model Stock Check PQAE50-D24-S12-U Sample Request Request a Quote
PQAE50-D24-S15-U 18 ~ 36 50 15 3.33 -- 3D Model Stock Check PQAE50-D24-S15-U Sample Request Request a Quote
PQAE50-D24-S24-U 18 ~ 36 50 24 2.083 -- 3D Model Stock Check PQAE50-D24-S24-U Sample Request Request a Quote
PQAE50-D48-S3-U 36 ~ 75 33 3.3 10 CE, UKCA 3D Model Stock Check PQAE50-D48-S3-U Sample Request Request a Quote
PQAE50-D48-S5-U 36 ~ 75 50 5 10 CE, UKCA 3D Model Stock Check PQAE50-D48-S5-U Sample Request Request a Quote
PQAE50-D48-S12-U 36 ~ 75 50 12 4.167 CE, UKCA 3D Model Stock Check PQAE50-D48-S12-U Sample Request Request a Quote
PQAE50-D48-S15-U 36 ~ 75 50 15 3.33 CE, UKCA 3D Model Stock Check PQAE50-D48-S15-U Sample Request Request a Quote
PQAE50-D48-S24-U 36 ~ 75 50 24 2.083 CE, UKCA 3D Model Stock Check PQAE50-D48-S24-U Sample Request Request a Quote