Active

PQC10-O Series

1/16th Brick Isolated Dc-Dc Converter

PQC10-O Series
PQC10-O Series Alternate View

Overview

  • 10 W
  • 2:1 input range
  • Single regulated output
  • -40 to +85°C temperature range
  • Efficiency up to 88%
  • Remote on/off control

Safety & Compliance

  • Safety Approvals - CE, UKCA

Documents

Description

The PQC10-O series is a compact, regulated dc-dc converter providing 10 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a variety of protections, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1.3 x 0.9 x 0.449
  • Dimensions LxWxH (mm)
     
    33.02 x 22.86 x 11.4
  • Protections
     
    Over Current

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQC10-48-S5-O 36 ~ 75 10 5 2 CE, UKCA 3D Model PCB Footprint Stock Check PQC10-48-S5-O Sample Request Request a Quote
PQC10-48-S12-O 36 ~ 75 10 12 0.833 CE, UKCA 3D Model PCB Footprint Stock Check PQC10-48-S12-O Sample Request Request a Quote
PQC10-48-S15-O 36 ~ 75 10 15 0.667 CE, UKCA 3D Model PCB Footprint Stock Check PQC10-48-S15-O Sample Request Request a Quote
PQC10-48-S24-O 36 ~ 75 10 24 0.417 CE, UKCA 3D Model PCB Footprint Stock Check PQC10-48-S24-O Sample Request Request a Quote