Active

PQC20-O Series

1/16 Brick Isolated Dc-Dc Converter

PQC20-O Series
PQC20-O Series Alternate View

Overview

  • 20 W
  • 2:1 input range
  • Single regulated output
  • -40 to +70°C temperature range
  • Efficiency up to 88%
  • Remote on/off control

Safety & Compliance

Documents

Description

The PQC20-O series is a compact, regulated dc-dc converter providing 20 W of output power and a -40 to +85 °C temperature range. Featuring a 2:1 input range, remote on/off control, and a variety of protections, these dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1.3 x 0.9 x 0.496
  • Dimensions LxWxH (mm)
     
    33.02 x 22.86 x 12.6
  • Protections
     
    Over Current

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) PCB Footprint Sample Request RFQ
PQC20-48-S3-O 36 ~ 60 20 3.3 5 PCB Footprint Sample Request Request a Quote
PQC20-48-S5-O 36 ~ 60 20 5 4 PCB Footprint Sample Request Request a Quote
PQC20-48-S12-O 36 ~ 60 20 12 1.667 PCB Footprint Sample Request Request a Quote
PQC20-48-S15-O 36 ~ 60 20 15 1.333 PCB Footprint Sample Request Request a Quote
PQC20-48-S24-O 36 ~ 60 20 24 0.833 PCB Footprint Sample Request Request a Quote
PQC20-48-S28-O 36 ~ 60 20 28 0.714 PCB Footprint Sample Request Request a Quote