Active

PQC60 Series

6 Pin DIP Isolated Dc-Dc Converter

PQC60 Series
PQC60 Series Alternate View
PQC60 Series with Heatsink

Overview

  • 60 W
  • 4:1 input range
  • Single regulated output
  • Remote on/off control
  • -40 to +105°C temperature range
  • Heatsink option available

Safety & Compliance

Documents

Description

The PQC60 series is a compact, regulated dc-dc converter providing 60 W of output power and a wide -40 to +105 °C temperature range. Featuring a 4:1 input range, remote on/off control, and a variety of protections, these dc-dc converters are a low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.465
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8
  • Protections
     
    Input Under Voltage, Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQC60-24-S5 9 ~ 36 60 5 12 3D Model PCB Footprint Stock Check PQC60-24-S5 Sample Request Request a Quote
PQC60-24-S12 9 ~ 36 60 12 5 3D Model PCB Footprint Stock Check PQC60-24-S12 Sample Request Request a Quote
PQC60-24-S15 9 ~ 36 60 15 4 3D Model PCB Footprint Stock Check PQC60-24-S15 Sample Request Request a Quote
PQC60-24-S24 9 ~ 36 60 24 2.5 3D Model PCB Footprint Stock Check PQC60-24-S24 Sample Request Request a Quote