Outputting 10 W of continuous power, the PQD10W-D series is a family of isolated dc-dc converters packaged in an encapsulated, industry standard 1" x 1" footprint. These low-profile modules feature dual regulated output, an ultra-wide 4:1 input voltage range, and EN 62368-1 approval. Housed in a compact DIP package and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including micro and industrial controllers, datacom, telecom, remote sensor systems, and industrial equipment.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQD10W-Q48-D55-D | 18 ~ 75 | 10 | 5/ 5 | 1/ 1 | CE |
PQD10W-Q48-D512-D | 18 ~ 75 | 10 | 5/ 12 | 1/ 0.417 | CE |
PQD10W-Q48-D524-D | 18 ~ 75 | 10 | 5/ 24 | 1/ 0.209 | CE |