Active

PQDE6W-DIN Series

DIN Rail Isolated Dc-Dc Converter

PQDE6W-DIN Series
PQDE6-DIN Series Dc-Dc Converter Bottom View

Overview

  • 6 W
  • 4:1 input range
  • Single/dual regulated outputs
  • DIN Rail package
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - CE

Documents

Description

Outputting 6 W of continuous power, the PQDE6W-DIN series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in a compact DIN rail package and carrying a wide -40 to +85°C operating temperature range, the series is designed for easy installation in control cabinets and is ideal for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.016
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PQDE6W-Q24-S3-DIN 9 ~ 36 4.95 3.3 1.5 -- 3D Model Stock Check PQDE6W-Q24-S3-DIN Sample Request Request a Quote
PQDE6W-Q24-S5-DIN 9 ~ 36 6 5 1.2 -- 3D Model Stock Check PQDE6W-Q24-S5-DIN Sample Request Request a Quote
PQDE6W-Q24-S9-DIN 9 ~ 36 6 9 0.667 -- 3D Model Stock Check PQDE6W-Q24-S9-DIN Sample Request Request a Quote
PQDE6W-Q24-S12-DIN 9 ~ 36 6 12 0.5 -- 3D Model Stock Check PQDE6W-Q24-S12-DIN Sample Request Request a Quote
PQDE6W-Q24-S15-DIN 9 ~ 36 6 15 0.4 -- 3D Model Stock Check PQDE6W-Q24-S15-DIN Sample Request Request a Quote
PQDE6W-Q24-S24-DIN 9 ~ 36 6 24 0.25 -- 3D Model Stock Check PQDE6W-Q24-S24-DIN Sample Request Request a Quote
PQDE6W-Q24-D5-DIN 9 ~ 36 6 5/ -5 0.6/ -0.6 -- 3D Model Stock Check PQDE6W-Q24-D5-DIN Sample Request Request a Quote
PQDE6W-Q24-D12-DIN 9 ~ 36 6 12/ -12 0.25/ -0.25 -- 3D Model Stock Check PQDE6W-Q24-D12-DIN Sample Request Request a Quote
PQDE6W-Q24-D15-DIN 9 ~ 36 6 15/ -15 0.2/ -0.2 -- 3D Model Stock Check PQDE6W-Q24-D15-DIN Sample Request Request a Quote
PQDE6W-Q24-D24-DIN 9 ~ 36 6 24/ -24 0.125/ -0.125 -- 3D Model Stock Check PQDE6W-Q24-D24-DIN Sample Request Request a Quote
PQDE6W-Q48-S3-DIN 18 ~ 75 4.95 3.3 1.5 CE 3D Model Stock Check PQDE6W-Q48-S3-DIN Sample Request Request a Quote
PQDE6W-Q48-S5-DIN 18 ~ 75 6 5 1.2 CE 3D Model Stock Check PQDE6W-Q48-S5-DIN Sample Request Request a Quote
PQDE6W-Q48-S12-DIN 18 ~ 75 6 12 0.5 CE 3D Model Stock Check PQDE6W-Q48-S12-DIN Sample Request Request a Quote
PQDE6W-Q48-S15-DIN 18 ~ 75 6 15 0.4 CE 3D Model Stock Check PQDE6W-Q48-S15-DIN Sample Request Request a Quote
PQDE6W-Q48-S24-DIN 18 ~ 75 6 24 0.25 CE 3D Model Stock Check PQDE6W-Q48-S24-DIN Sample Request Request a Quote
PQDE6W-Q48-D5-DIN 18 ~ 75 6 5/ -5 0.6/ -0.6 CE 3D Model Stock Check PQDE6W-Q48-D5-DIN Sample Request Request a Quote
PQDE6W-Q48-D12-DIN 18 ~ 75 6 12/ -12 0.25/ -0.25 CE 3D Model Stock Check PQDE6W-Q48-D12-DIN Sample Request Request a Quote
PQDE6W-Q48-D15-DIN 18 ~ 75 6 15/ -15 0.2/ -0.2 CE 3D Model Stock Check PQDE6W-Q48-D15-DIN Sample Request Request a Quote