PQDE6W-Q110-D Series

1" x 1" DIP Isolated Dc-Dc Converter

PQDE6W-Q110-D Series
PQDE6W-Q110-D Series with heatsink

Overview

  • 6 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Industry standard 1" x 1" package
  • -40 to +85°C temperature range
  • Meets EN50155 railway standard

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

Outputting 6 W of continuous power, the PQDE6W-Q110-D series is a family of isolated dc-dc converters packaged in an encapsulated, industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range, are designed to meet railway standard EN50155, and offer both a single and dual regulated output. Housed in a compact DIP package and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1 x 1 x 0.461
  • Dimensions LxWxH (mm)
     
    25.4 x 25.4 x 11.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQDE6W-Q110-S5-D 40 ~ 160 6 5 1.2 CE 3D Model PCB Footprint Stock Check PQDE6W-Q110-S5-D Sample Request Request a Quote
PQDE6W-Q110-S12-D 40 ~ 160 6 12 0.5 CE 3D Model PCB Footprint Stock Check PQDE6W-Q110-S12-D Sample Request Request a Quote
PQDE6W-Q110-S15-D 40 ~ 160 6 15 0.4 CE 3D Model PCB Footprint Stock Check PQDE6W-Q110-S15-D Sample Request Request a Quote
PQDE6W-Q110-S24-D 40 ~ 160 6 24 0.25 CE 3D Model PCB Footprint Stock Check PQDE6W-Q110-S24-D Sample Request Request a Quote
PQDE6W-Q110-D5-D 40 ~ 160 6 5/ -5 0.6/ -0.6 CE 3D Model PCB Footprint Stock Check PQDE6W-Q110-D5-D Sample Request Request a Quote
PQDE6W-Q110-D12-D 40 ~ 160 6 12/ -12 0.25/ -0.25 CE 3D Model PCB Footprint Stock Check PQDE6W-Q110-D12-D Sample Request Request a Quote
PQDE6W-Q110-D15-D 40 ~ 160 6 15/ -15 0.2/ -0.2 CE 3D Model PCB Footprint Stock Check PQDE6W-Q110-D15-D Sample Request Request a Quote