Outputting 6 W of continuous power, the PQDE6W-Q110-D series is a family of isolated dc-dc converters packaged in an encapsulated, industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range, are designed to meet railway standard EN50155, and offer both a single and dual regulated output. Housed in a compact DIP package and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQDE6W-Q110-S5-D | 40 ~ 160 | 6 | 5 | 1.2 | CE |
PQDE6W-Q110-S12-D | 40 ~ 160 | 6 | 12 | 0.5 | CE |
PQDE6W-Q110-S15-D | 40 ~ 160 | 6 | 15 | 0.4 | CE |
PQDE6W-Q110-S24-D | 40 ~ 160 | 6 | 24 | 0.25 | CE |
PQDE6W-Q110-D5-D | 40 ~ 160 | 6 | 5/ -5 | 0.6/ -0.6 | CE |
PQDE6W-Q110-D12-D | 40 ~ 160 | 6 | 12/ -12 | 0.25/ -0.25 | CE |
PQDE6W-Q110-D15-D | 40 ~ 160 | 6 | 15/ -15 | 0.2/ -0.2 | CE |