Active

PQDE6W-T Series

Chassis Mount Isolated Dc-Dc Converter

PQDE6W-T Series
PQDE6W-T Series Alternative View

Overview

  • 6 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Compact chassis mount package
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL

Documents

Description

Outputting 6 W of continuous power, the PQDE6W-T series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in a compact chassis mount package designed for easy installation and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 0.835
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 21.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PQDE6W-Q24-S3-T 9 ~ 36 4.95 3.3 1.5 CE 3D Model Stock Check PQDE6W-Q24-S3-T Sample Request Request a Quote
PQDE6W-Q24-S5-T 9 ~ 36 6 5 1.2 CE 3D Model Stock Check PQDE6W-Q24-S5-T Sample Request Request a Quote
PQDE6W-Q24-S9-T 9 ~ 36 6 9 0.667 CE 3D Model Stock Check PQDE6W-Q24-S9-T Sample Request Request a Quote
PQDE6W-Q24-S12-T 9 ~ 36 6 12 0.5 CE 3D Model Stock Check PQDE6W-Q24-S12-T Sample Request Request a Quote
PQDE6W-Q24-S15-T 9 ~ 36 6 15 0.4 CE 3D Model Stock Check PQDE6W-Q24-S15-T Sample Request Request a Quote
PQDE6W-Q24-S24-T 9 ~ 36 6 24 0.25 CE, UL 3D Model Stock Check PQDE6W-Q24-S24-T Sample Request Request a Quote
PQDE6W-Q24-D5-T 9 ~ 36 6 5/ -5 0.6/ -0.6 CE 3D Model Stock Check PQDE6W-Q24-D5-T Sample Request Request a Quote
PQDE6W-Q24-D12-T 9 ~ 36 6 12/ -12 0.25/ -0.25 CE 3D Model Stock Check PQDE6W-Q24-D12-T Sample Request Request a Quote
PQDE6W-Q24-D15-T 9 ~ 36 6 15/ -15 0.2/ -0.2 CE 3D Model Stock Check PQDE6W-Q24-D15-T Sample Request Request a Quote
PQDE6W-Q24-D24-T 9 ~ 36 6 24/ -24 0.125/ -0.125 CE 3D Model Stock Check PQDE6W-Q24-D24-T Sample Request Request a Quote
PQDE6W-Q48-S3-T 18 ~ 75 4.95 3.3 1.5 CE 3D Model Stock Check PQDE6W-Q48-S3-T Sample Request Request a Quote
PQDE6W-Q48-S5-T 18 ~ 75 6 5 1.2 CE 3D Model Stock Check PQDE6W-Q48-S5-T Sample Request Request a Quote
PQDE6W-Q48-S12-T 18 ~ 75 6 12 0.5 CE 3D Model Stock Check PQDE6W-Q48-S12-T Sample Request Request a Quote
PQDE6W-Q48-S15-T 18 ~ 75 6 15 0.4 CE 3D Model -- Sample Request Request a Quote
PQDE6W-Q48-S24-T 18 ~ 75 6 24 0.25 CE 3D Model Stock Check PQDE6W-Q48-S24-T Sample Request Request a Quote
PQDE6W-Q48-D5-T 18 ~ 75 6 5/ -5 0.6/ -0.6 CE 3D Model Stock Check PQDE6W-Q48-D5-T Sample Request Request a Quote
PQDE6W-Q48-D12-T 18 ~ 75 6 12/ -12 0.25/ -0.25 CE 3D Model Stock Check PQDE6W-Q48-D12-T Sample Request Request a Quote
PQDE6W-Q48-D15-T 18 ~ 75 6 15/ -15 0.2/ -0.2 CE 3D Model Stock Check PQDE6W-Q48-D15-T Sample Request Request a Quote