Outputting 6 W of continuous power, the PQDE6W-T series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in a compact chassis mount package designed for easy installation and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQDE6W-Q24-S3-T | 9 ~ 36 | 4.95 | 3.3 | 1.5 | -- |
PQDE6W-Q24-S5-T | 9 ~ 36 | 6 | 5 | 1.2 | -- |
PQDE6W-Q24-S9-T | 9 ~ 36 | 6 | 9 | 0.667 | -- |
PQDE6W-Q24-S12-T | 9 ~ 36 | 6 | 12 | 0.5 | -- |
PQDE6W-Q24-S15-T | 9 ~ 36 | 6 | 15 | 0.4 | -- |
PQDE6W-Q24-S24-T | 9 ~ 36 | 6 | 24 | 0.25 | -- |
PQDE6W-Q24-D5-T | 9 ~ 36 | 6 | 5/ -5 | 0.6/ -0.6 | -- |
PQDE6W-Q24-D12-T | 9 ~ 36 | 6 | 12/ -12 | 0.25/ -0.25 | -- |
PQDE6W-Q24-D15-T | 9 ~ 36 | 6 | 15/ -15 | 0.2/ -0.2 | -- |
PQDE6W-Q24-D24-T | 9 ~ 36 | 6 | 24/ -24 | 0.125/ -0.125 | -- |
PQDE6W-Q48-S3-T | 18 ~ 75 | 4.95 | 3.3 | 1.5 | CE |
PQDE6W-Q48-S5-T | 18 ~ 75 | 6 | 5 | 1.2 | CE |
PQDE6W-Q48-S12-T | 18 ~ 75 | 6 | 12 | 0.5 | CE |
PQDE6W-Q48-S15-T | 18 ~ 75 | 6 | 15 | 0.4 | CE |
PQDE6W-Q48-S24-T | 18 ~ 75 | 6 | 24 | 0.25 | CE |
PQDE6W-Q48-D5-T | 18 ~ 75 | 6 | 5/ -5 | 0.6/ -0.6 | CE |
PQDE6W-Q48-D12-T | 18 ~ 75 | 6 | 12/ -12 | 0.25/ -0.25 | CE |
PQDE6W-Q48-D15-T | 18 ~ 75 | 6 | 15/ -15 | 0.2/ -0.2 | CE |