NRND

PQF20W-D Series

2" x 1" DIP Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PQF20W-D Series
PQF20W-D Series Alternate View
PQF20W-D Series Pin View

Overview

  • 20 W
  • 4:1 input range
  • Dual regulated outputs
  • Dual positive output with asymmetrical options
  • -40 to +105°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PQF20W-D series is a 20 W dc-dc converter that meets EN 62368-1 standards and offer a host of features, including dual regulated output, a robust -40 to +105°C operating temperature range, and an ultra-wide 4:1 input range. The PQF20W-D is ideal for regulated dual output applications such as datacom, telecom, distributed power systems, and hybrid module systems.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.465
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8
  • Protections
     
    Input Under Voltage, Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
PQF20W-Q48-D55-D 18 ~ 75 20 5/ 5 2/ 2 CE 3D Model PCB Footprint Stock Check PQF20W-Q48-D55-D
PQF20W-Q48-D512-D 18 ~ 75 20 5/ 12 2/ 0.833 CE 3D Model PCB Footprint Stock Check PQF20W-Q48-D512-D
PQF20W-Q48-D524-D 18 ~ 75 20 5/ 24 2/ 0.417 CE 3D Model PCB Footprint Stock Check PQF20W-Q48-D524-D