PQM1-M Series

10 Pin SMT Isolated Dc-Dc Converter

PQM1-M Series
PQM1-M Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single regulated output
  • Industry standard 10 pin SMT package
  • -40 to +85°C temperature range
  • Low no-load power consumption
  • Efficiency up to 75%

Safety & Compliance

Documents

Description

The PQM1-M Series is a regulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SMT package and featuring a wide -40 to +85 °C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.6 x 0.44 x 0.285
  • Dimensions LxWxH (mm)
     
    15.24 x 11.2 x 7.25
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQM1-S12-S9-M 11.4 ~ 12.6 1 9 0.111 3D Model PCB Footprint -- Sample Request Request a Quote
PQM1-S12-S12-M 11.4 ~ 12.6 1 12 0.084 -- -- -- -- --
PQM1-S24-S9-M 22.8 ~ 25.2 1 9 0.111 3D Model PCB Footprint -- Sample Request Request a Quote
* Discontinued Model Recommended Replacement
PQM1-S12-S12-M PQME1-S12-S12-M

NEWS AND RESOURCES