8 Pin SIP Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQMC1-D5-S5-S | 4.5 ~ 9 | 1 | 5 | 0.2 |
PQMC1-D5-S12-S | 4.5 ~ 9 | 1 | 12 | 0.083 |
PQMC1-D5-S15-S | 4.5 ~ 9 | 1 | 15 | 0.067 |
PQMC1-D5-D5-S | 4.5 ~ 9 | 1 | 5/ -5 | 0.1/ -0.1 |
PQMC1-D5-D12-S | 4.5 ~ 9 | 1 | 12/ -12 | 0.042/ -0.042 |
PQMC1-D5-D15-S | 4.5 ~ 9 | 1 | 15/ -15 | 0.033/ -0.033 |
PQMC1-D12-S3-S | 9 ~ 18 | 1 | 3.3 | 0.303 |
PQMC1-D12-S5-S | 9 ~ 18 | 1 | 5 | 0.2 |
PQMC1-D12-S9-S | 9 ~ 18 | 1 | 9 | 0.111 |
PQMC1-D12-S12-S | 9 ~ 18 | 1 | 12 | 0.083 |
PQMC1-D12-S15-S | 9 ~ 18 | 1 | 15 | 0.067 |
PQMC1-D12-D5-S | 9 ~ 18 | 1 | 5/ -5 | 0.1/ -0.1 |
PQMC1-D12-D12-S | 9 ~ 18 | 1 | 12/ -12 | 0.042/ -0.042 |
PQMC1-D12-D15-S | 9 ~ 18 | 1 | 15/ -15 | 0.033/ -0.033 |
PQMC1-D24-S3-S | 18 ~ 36 | 1 | 3.3 | 0.303 |
PQMC1-D24-S5-S | 18 ~ 36 | 1 | 5 | 0.2 |
PQMC1-D24-S12-S | 18 ~ 36 | 1 | 12 | 0.083 |
PQMC1-D24-S15-S | 18 ~ 36 | 1 | 15 | 0.067 |
PQMC1-D24-S24-S | 18 ~ 36 | 1 | 24 | 0.042 |
PQMC1-D24-D5-S | 18 ~ 36 | 1 | 5/ -5 | 0.1/ -0.1 |
PQMC1-D24-D12-S | 18 ~ 36 | 1 | 12/ -12 | 0.042/ -0.042 |
PQMC1-D24-D15-S | 18 ~ 36 | 1 | 15/ -15 | 0.033/ -0.033 |
PQMC1-D48-S3-S | 36 ~ 75 | 1 | 3.3 | 0.303 |
PQMC1-D48-S5-S | 36 ~ 75 | 1 | 5 | 0.2 |
PQMC1-D48-S12-S | 36 ~ 75 | 1 | 12 | 0.083 |
PQMC1-D48-S15-S | 36 ~ 75 | 1 | 15 | 0.067 |
PQMC1-D48-D5-S | 36 ~ 75 | 1 | 5/ -5 | 0.1/ -0.1 |
PQMC1-D48-D12-S | 36 ~ 75 | 1 | 12/ -12 | 0.042/ -0.042 |
PQMC1-D48-D15-S | 36 ~ 75 | 1 | 15/ -15 | 0.033/ -0.033 |