Active

PQMC1-S Series

8 Pin SIP Isolated Dc-Dc Converter

Overview

  • 1 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin SIP package
  • Remote on/off control
  • -40 to +105°C temperature range
  • Low no-load power consumption
  • Efficiency up to 81%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PQMC1-S series is a compact, regulated dc-dc converter providing 1 W of output power over a wide -40 to +85 °C temperature range. With a 2:1 input and continuous short circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.87 x 0.37 x 0.47
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQMC1-D5-S5-S 4.5 ~ 9 1 5 0.2 -- 3D Model PCB Footprint Stock Check PQMC1-D5-S5-S Sample Request Request a Quote
PQMC1-D5-S12-S 4.5 ~ 9 1 12 0.083 -- 3D Model PCB Footprint Stock Check PQMC1-D5-S12-S Sample Request Request a Quote
PQMC1-D5-S15-S 4.5 ~ 9 1 15 0.067 -- 3D Model PCB Footprint Stock Check PQMC1-D5-S15-S Sample Request Request a Quote
PQMC1-D5-D5-S 4.5 ~ 9 1 5/ -5 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PQMC1-D5-D5-S -- Request a Quote
PQMC1-D5-D12-S 4.5 ~ 9 1 12/ -12 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PQMC1-D5-D12-S -- Request a Quote
PQMC1-D5-D15-S 4.5 ~ 9 1 15/ -15 0.033/ -0.033 -- 3D Model PCB Footprint Stock Check PQMC1-D5-D15-S -- Request a Quote
PQMC1-D12-S3-S 9 ~ 18 1 3.3 0.303 -- -- PCB Footprint -- Sample Request Request a Quote
PQMC1-D12-S5-S 9 ~ 18 1 5 0.2 -- 3D Model PCB Footprint Stock Check PQMC1-D12-S5-S Sample Request Request a Quote
PQMC1-D12-S9-S 9 ~ 18 1 9 0.111 -- -- PCB Footprint Stock Check PQMC1-D12-S9-S Sample Request Request a Quote
PQMC1-D12-S12-S 9 ~ 18 1 12 0.083 -- 3D Model PCB Footprint Stock Check PQMC1-D12-S12-S Sample Request Request a Quote
PQMC1-D12-S15-S 9 ~ 18 1 15 0.067 -- 3D Model PCB Footprint Stock Check PQMC1-D12-S15-S Sample Request Request a Quote
PQMC1-D12-D5-S 9 ~ 18 1 5/ -5 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PQMC1-D12-D5-S -- Request a Quote
PQMC1-D12-D12-S 9 ~ 18 1 12/ -12 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PQMC1-D12-D12-S -- Request a Quote
PQMC1-D12-D15-S 9 ~ 18 1 15/ -15 0.033/ -0.033 -- 3D Model PCB Footprint Stock Check PQMC1-D12-D15-S -- Request a Quote
PQMC1-D24-S3-S 18 ~ 36 1 3.3 0.303 -- -- PCB Footprint -- Sample Request Request a Quote
PQMC1-D24-S5-S 18 ~ 36 1 5 0.2 -- 3D Model PCB Footprint Stock Check PQMC1-D24-S5-S Sample Request Request a Quote
PQMC1-D24-S12-S 18 ~ 36 1 12 0.083 -- 3D Model PCB Footprint Stock Check PQMC1-D24-S12-S Sample Request Request a Quote
PQMC1-D24-S15-S 18 ~ 36 1 15 0.067 -- 3D Model PCB Footprint Stock Check PQMC1-D24-S15-S Sample Request Request a Quote
PQMC1-D24-S24-S 18 ~ 36 1 24 0.042 -- 3D Model PCB Footprint Stock Check PQMC1-D24-S24-S Sample Request Request a Quote
PQMC1-D24-D5-S 18 ~ 36 1 5/ -5 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PQMC1-D24-D5-S Sample Request Request a Quote
PQMC1-D24-D12-S 18 ~ 36 1 12/ -12 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PQMC1-D24-D12-S -- Request a Quote
PQMC1-D24-D15-S 18 ~ 36 1 15/ -15 0.033/ -0.033 -- 3D Model PCB Footprint Stock Check PQMC1-D24-D15-S Sample Request Request a Quote
PQMC1-D48-S3-S 36 ~ 75 1 3.3 0.303 CE -- PCB Footprint -- Sample Request Request a Quote
PQMC1-D48-S5-S 36 ~ 75 1 5 0.2 CE 3D Model PCB Footprint Stock Check PQMC1-D48-S5-S Sample Request Request a Quote
PQMC1-D48-S12-S 36 ~ 75 1 12 0.083 CE 3D Model PCB Footprint Stock Check PQMC1-D48-S12-S Sample Request Request a Quote
PQMC1-D48-S15-S 36 ~ 75 1 15 0.067 CE 3D Model PCB Footprint Stock Check PQMC1-D48-S15-S Sample Request Request a Quote
PQMC1-D48-D5-S 36 ~ 75 1 5/ -5 0.1/ -0.1 CE 3D Model PCB Footprint Stock Check PQMC1-D48-D5-S Sample Request Request a Quote
PQMC1-D48-D12-S 36 ~ 75 1 12/ -12 0.042/ -0.042 CE 3D Model PCB Footprint Stock Check PQMC1-D48-D12-S -- Request a Quote
PQMC1-D48-D15-S 36 ~ 75 1 15/ -15 0.033/ -0.033 CE 3D Model PCB Footprint Stock Check PQMC1-D48-D15-S Sample Request Request a Quote

NEWS AND RESOURCES