Active

PQMC3-S Series

8 Pin SIP Isolated Dc-Dc Converter

Overview

  • 3 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin SIP package
  • Remote on/off control
  • -40 to +105°C temperature range
  • Low no-load power consumption

Description

The PQMC3-S series is a compact, regulated dc-dc converter providing 3 W of output power over a wide -40 to +105 °C temperature range. With a 2:1 input and continuous short circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.866 x 0.374 x 0.472
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQMC3-D5-S5-S 4.5 ~ 9 2.5 5 0.5 3D Model PCB Footprint Stock Check PQMC3-D5-S5-S Sample Request Request a Quote
PQMC3-D5-S9-S 4.5 ~ 9 2.5 9 0.278 3D Model PCB Footprint Stock Check PQMC3-D5-S9-S Sample Request Request a Quote
PQMC3-D5-S12-S 4.5 ~ 9 2.5 12 0.208 3D Model PCB Footprint Stock Check PQMC3-D5-S12-S Sample Request Request a Quote
PQMC3-D5-S15-S 4.5 ~ 9 2.5 15 0.167 3D Model PCB Footprint Stock Check PQMC3-D5-S15-S -- Request a Quote
PQMC3-D5-D5-S 4.5 ~ 9 2.5 5/ -5 0.25/ -0.25 3D Model PCB Footprint Stock Check PQMC3-D5-D5-S -- Request a Quote
PQMC3-D5-D12-S 4.5 ~ 9 2.5 12/ -12 0.104/ -0.104 3D Model PCB Footprint Stock Check PQMC3-D5-D12-S -- Request a Quote
PQMC3-D5-D15-S 4.5 ~ 9 2.5 15/ -15 0.083/ -0.083 3D Model PCB Footprint Stock Check PQMC3-D5-D15-S -- Request a Quote
PQMC3-D12-S3-S 9 ~ 18 2.5 3.3 0.758 3D Model PCB Footprint Stock Check PQMC3-D12-S3-S Sample Request Request a Quote
PQMC3-D12-S5-S 9 ~ 18 3 5 0.6 3D Model PCB Footprint Stock Check PQMC3-D12-S5-S Sample Request Request a Quote
PQMC3-D12-S9-S 9 ~ 18 3 9 0.333 3D Model PCB Footprint Stock Check PQMC3-D12-S9-S Sample Request Request a Quote
PQMC3-D12-S12-S 9 ~ 18 3 12 0.25 3D Model PCB Footprint Stock Check PQMC3-D12-S12-S Sample Request Request a Quote
PQMC3-D12-S15-S 9 ~ 18 3 15 0.2 3D Model PCB Footprint Stock Check PQMC3-D12-S15-S Sample Request Request a Quote
PQMC3-D12-S24-S 9 ~ 18 3 24 0.125 3D Model PCB Footprint Stock Check PQMC3-D12-S24-S Sample Request Request a Quote
PQMC3-D12-D5-S 9 ~ 18 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check PQMC3-D12-D5-S -- Request a Quote
PQMC3-D12-D12-S 9 ~ 18 3 12/ -12 0.125/ -0.125 3D Model PCB Footprint Stock Check PQMC3-D12-D12-S -- Request a Quote
PQMC3-D12-D15-S 9 ~ 18 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check PQMC3-D12-D15-S -- Request a Quote
PQMC3-D24-S3-S 18 ~ 36 2.5 3 0.758 3D Model PCB Footprint Stock Check PQMC3-D24-S3-S Sample Request Request a Quote
PQMC3-D24-S5-S 18 ~ 36 3 5 0.6 3D Model PCB Footprint Stock Check PQMC3-D24-S5-S Sample Request Request a Quote
PQMC3-D24-S9-S 18 ~ 36 3 9 0.333 3D Model PCB Footprint Stock Check PQMC3-D24-S9-S Sample Request Request a Quote
PQMC3-D24-S12-S 18 ~ 36 3 12 0.25 3D Model PCB Footprint Stock Check PQMC3-D24-S12-S Sample Request Request a Quote
PQMC3-D24-S15-S 18 ~ 36 3 15 0.2 3D Model PCB Footprint Stock Check PQMC3-D24-S15-S Sample Request Request a Quote
PQMC3-D24-S24-S 18 ~ 36 3 24 0.125 3D Model PCB Footprint Stock Check PQMC3-D24-S24-S Sample Request Request a Quote
PQMC3-D24-D5-S 18 ~ 36 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check PQMC3-D24-D5-S Sample Request Request a Quote
PQMC3-D24-D9-S 18 ~ 36 3 9/ -9 0.167/ -0.167 3D Model PCB Footprint Stock Check PQMC3-D24-D9-S Sample Request Request a Quote
PQMC3-D24-D12-S 18 ~ 36 3 12/ -12 0.125/ -0.125 3D Model PCB Footprint Stock Check PQMC3-D24-D12-S Sample Request Request a Quote
PQMC3-D24-D15-S 18 ~ 36 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check PQMC3-D24-D15-S Sample Request Request a Quote
PQMC3-D48-S3-S 36 ~ 75 2.5 3 0.758 3D Model PCB Footprint Stock Check PQMC3-D48-S3-S Sample Request Request a Quote
PQMC3-D48-S5-S 36 ~ 75 3 5 0.6 3D Model PCB Footprint Stock Check PQMC3-D48-S5-S Sample Request Request a Quote
PQMC3-D48-S12-S 36 ~ 75 3 12 0.25 3D Model PCB Footprint Stock Check PQMC3-D48-S12-S Sample Request Request a Quote
PQMC3-D48-S15-S 36 ~ 75 3 15 0.2 3D Model PCB Footprint Stock Check PQMC3-D48-S15-S Sample Request Request a Quote
PQMC3-D48-S24-S 36 ~ 75 3 24 0.125 3D Model PCB Footprint Stock Check PQMC3-D48-S24-S Sample Request Request a Quote
PQMC3-D48-D5-S 36 ~ 75 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check PQMC3-D48-D5-S Sample Request Request a Quote
PQMC3-D48-D12-S 36 ~ 75 3 12/ -12 0.125/ -0.125 3D Model PCB Footprint Stock Check PQMC3-D48-D12-S Sample Request Request a Quote
PQMC3-D48-D15-S 36 ~ 75 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check PQMC3-D48-D15-S Sample Request Request a Quote

NEWS AND RESOURCES