Active

PQMCE1-S Series

7 Pin SIP Isolated Dc-Dc Converter

PQMCE1-S Series
PQMCE1-S Series Alternate Image

Overview

  • 1 W
  • 1:1 input range
  • Single regulated output
  • No-load input current as low as 5 mA
  • Efficiency up to 73%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

The PQMCE1-S series is a compact, regulated dc-dc converter providing 1 W of output power over a wide -40 to +85 °C temperature range. With a 1:1 input and continuous short circuit protection, these low power dc-dc converters provide a rugged, IEC 62368-1 solution for a variety of industrial, test & measurement, and telecommunication applications. The PQMCE1-S dc-dc converter series is highly efficient up to 73% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 6 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQMCE1-S5-S3-S 4.75 ~ 5.25 1 3.3 0.25 -- 3D Model PCB Footprint Stock Check PQMCE1-S5-S3-S Sample Request Request a Quote
PQMCE1-S5-S5-S 4.75 ~ 5.25 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PQMCE1-S5-S5-S Sample Request Request a Quote
PQMCE1-S5-S9-S 4.75 ~ 5.25 1 9 0.111 UL/cUL 3D Model PCB Footprint Stock Check PQMCE1-S5-S9-S Sample Request Request a Quote
PQMCE1-S5-S12-S 4.75 ~ 5.25 1 12 0.084 UL/cUL 3D Model PCB Footprint Stock Check PQMCE1-S5-S12-S Sample Request Request a Quote
PQMCE1-S5-S15-S 4.75 ~ 5.25 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check PQMCE1-S5-S15-S Sample Request Request a Quote
PQMCE1-S5-S24-S 4.75 ~ 5.25 1 24 0.041 -- 3D Model PCB Footprint Stock Check PQMCE1-S5-S24-S Sample Request Request a Quote

NEWS AND RESOURCES