The PQME1-M regulated dc-dc converter series is a family of 0.75 W isolated modules designed to provide an economical and reliable means of converting and/or isolating dc rails within a distributed power system. Housed in a compact SMT package and featuring a wide -40 to +85°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQME1-S5-S3-M | 4.75 ~ 5.25 | 0.66 | 3.3 | 0.2 | CE |
PQME1-S5-S5-M | 4.75 ~ 5.25 | 0.75 | 5 | 0.15 | CE |
PQME1-S5-S9-M | 4.75 ~ 5.25 | 0.75 | 9 | 0.083 | CE |
PQME1-S5-S12-M | 4.75 ~ 5.25 | 0.75 | 12 | 0.062 | CE |
PQME1-S5-S15-M | 4.75 ~ 5.25 | 0.75 | 15 | 0.05 | CE |
PQME1-S12-S5-M | 11.4 ~ 12.6 | 0.75 | 5 | 0.15 | CE |
PQME1-S12-S12-M | 11.4 ~ 12.6 | 0.74 | 12 | 0.062 | CE |
PQME1-S12-S15-M | 11.4 ~ 12.6 | 0.75 | 15 | 0.05 | CE |