Active

PQME1-M Series

8 Pin SMT Isolated Dc-Dc Converter

PQME1-M Series
PQME1-M Series Alternate View

Overview

  • 0.75 W
  • Single regulated output
  • 1:1 input range
  • Industry standard 8 pin SMT package
  • -40 to +85°C temperature range
  • Efficiency up to 74%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PQME1-M regulated dc-dc converter series is a family of 0.75 W isolated modules designed to provide an economical and reliable means of converting and/or isolating dc rails within a distributed power system. Housed in a compact SMT package and featuring a wide -40 to +85°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.52 x 0.33 x 0.28
  • Dimensions LxWxH (mm)
     
    13.2 x 8.5 x 7
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQME1-S5-S3-M 4.75 ~ 5.25 0.66 3.3 0.2 CE 3D Model PCB Footprint Stock Check PQME1-S5-S3-M Sample Request Request a Quote
PQME1-S5-S5-M 4.75 ~ 5.25 0.75 5 0.15 CE 3D Model PCB Footprint Stock Check PQME1-S5-S5-M Sample Request Request a Quote
PQME1-S5-S9-M 4.75 ~ 5.25 0.75 9 0.083 CE 3D Model PCB Footprint Stock Check PQME1-S5-S9-M Sample Request Request a Quote
PQME1-S5-S12-M 4.75 ~ 5.25 0.75 12 0.062 CE 3D Model PCB Footprint Stock Check PQME1-S5-S12-M Sample Request Request a Quote
PQME1-S5-S15-M 4.75 ~ 5.25 0.75 15 0.05 CE 3D Model PCB Footprint Stock Check PQME1-S5-S15-M Sample Request Request a Quote
PQME1-S12-S5-M 11.4 ~ 12.6 0.75 5 0.15 CE -- PCB Footprint Stock Check PQME1-S12-S5-M Sample Request Request a Quote
PQME1-S12-S12-M 11.4 ~ 12.6 0.74 12 0.062 CE -- PCB Footprint Stock Check PQME1-S12-S12-M Sample Request Request a Quote
PQME1-S12-S15-M 11.4 ~ 12.6 0.75 15 0.05 CE -- PCB Footprint Stock Check PQME1-S12-S15-M Sample Request Request a Quote

NEWS AND RESOURCES