The PQME1-S series is a regulated dc-dc converter providing 1 W of output power over a wide -40 to +85 °C temperature range. They are housed in a compact SIP package with a 1:1 input and continuous short circuit protection. These low power dc-dc converters provide a rugged solution for a variety of industrial, consumer, and telecommunication applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQME1-S12-S5-S | 11.4 ~ 12.6 | 1 | 5 | 0.2 |
PQME1-S12-S9-S | 11.4 ~ 12.6 | 1 | 9 | 0.111 |
PQME1-S12-S12-S | 11.4 ~ 12.6 | 1 | 12 | 0.083 |
PQME1-S12-S15-S | 11.4 ~ 12.6 | 1 | 15 | 0.067 |
PQME1-S15-S5-S | 14.25 ~ 15.75 | 1 | 5 | 0.2 |
PQME1-S15-S15-S | 14.25 ~ 15.75 | 1 | 15 | 0.067 |
PQME1-S24-S3-S | 22.8 ~ 25.2 | 0.83 | 3.3 | 0.25 |
PQME1-S24-S5-S | 22.8 ~ 25.2 | 1 | 5 | 0.2 |
PQME1-S24-S9-S | 22.8 ~ 25.2 | 1 | 9 | 0.111 |
PQME1-S24-S12-S | 22.8 ~ 25.2 | 1 | 12 | 0.083 |
PQME1-S24-S15-S | 22.8 ~ 25.2 | 1 | 15 | 0.067 |