Active

PQME1-S Series

7 Pin SIP Isolated Dc-Dc Converter

PQME1-S Series
PQME1-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single regulated output
  • -40 to +85°C temperature range
  • Efficiency up to 75%

Safety & Compliance

Documents

Description

The PQME1-S series is a regulated dc-dc converter providing 1 W of output power over a wide -40 to +85 °C temperature range. They are housed in a compact SIP package with a 1:1 input and continuous short circuit protection. These low power dc-dc converters provide a rugged solution for a variety of industrial, consumer, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 6 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQME1-S12-S5-S 11.4 ~ 12.6 1 5 0.2 3D Model PCB Footprint Stock Check PQME1-S12-S5-S Sample Request Request a Quote
PQME1-S12-S9-S 11.4 ~ 12.6 1 9 0.111 3D Model PCB Footprint Stock Check PQME1-S12-S9-S Sample Request Request a Quote
PQME1-S12-S12-S 11.4 ~ 12.6 1 12 0.083 3D Model PCB Footprint Stock Check PQME1-S12-S12-S Sample Request Request a Quote
PQME1-S12-S15-S 11.4 ~ 12.6 1 15 0.067 3D Model PCB Footprint Stock Check PQME1-S12-S15-S Sample Request Request a Quote
PQME1-S15-S5-S 14.25 ~ 15.75 1 5 0.2 3D Model PCB Footprint Stock Check PQME1-S15-S5-S Sample Request Request a Quote
PQME1-S15-S15-S 14.25 ~ 15.75 1 15 0.067 3D Model PCB Footprint Stock Check PQME1-S15-S15-S Sample Request Request a Quote
PQME1-S24-S3-S 22.8 ~ 25.2 0.83 3.3 0.25 3D Model PCB Footprint Stock Check PQME1-S24-S3-S Sample Request Request a Quote
PQME1-S24-S5-S 22.8 ~ 25.2 1 5 0.2 3D Model PCB Footprint Stock Check PQME1-S24-S5-S Sample Request Request a Quote
PQME1-S24-S9-S 22.8 ~ 25.2 1 9 0.111 3D Model PCB Footprint Stock Check PQME1-S24-S9-S Sample Request Request a Quote
PQME1-S24-S12-S 22.8 ~ 25.2 1 12 0.083 3D Model PCB Footprint Stock Check PQME1-S24-S12-S Sample Request Request a Quote
PQME1-S24-S15-S 22.8 ~ 25.2 1 15 0.067 3D Model PCB Footprint Stock Check PQME1-S24-S15-S Sample Request Request a Quote