Active

PQP1-D Series

8 Pin DIP Isolated Dc-Dc Converter

PQP1-D Series
PQP1-D Series

Overview

  • 1 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin DIP package
  • Suited for negative output applications (dual output models)
  • -40 to +85°C temperature range

Safety & Compliance

Documents

Description

The PQP1-D series of dc-dc converters offers 1 W of power, a wide 2:1 input range, and a -40 to +85°C operating temperature range in an ultra-compact, ‘cube’ style DIP package. The EN 62368-1 certified PQP1-D offers an ideal solution for extremely space-constrained communications, instrumentation, and industrial electronics applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.55 x 0.55 x 0.35
  • Dimensions LxWxH (mm)
     
    14 x 14 x 9
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQP1-D12-S3-D 9 ~ 18 1 3.3 0.303 3D Model PCB Footprint Stock Check PQP1-D12-S3-D Sample Request Request a Quote
PQP1-D12-S5-D 9 ~ 18 1 5 0.2 3D Model PCB Footprint Stock Check PQP1-D12-S5-D Sample Request Request a Quote
PQP1-D12-S12-D 9 ~ 18 1 12 0.083 3D Model PCB Footprint Stock Check PQP1-D12-S12-D Sample Request Request a Quote
PQP1-D12-S15-D 9 ~ 18 1 15 0.067 3D Model PCB Footprint Stock Check PQP1-D12-S15-D Sample Request Request a Quote
PQP1-D12-S24-D 9 ~ 18 1 24 0.042 3D Model PCB Footprint Stock Check PQP1-D12-S24-D Sample Request Request a Quote
PQP1-D12-D5-D 9 ~ 18 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PQP1-D12-D5-D Sample Request Request a Quote
PQP1-D12-D9-D 9 ~ 18 1 9/ -9 0.056/ -0.056 3D Model PCB Footprint Stock Check PQP1-D12-D9-D Sample Request Request a Quote
PQP1-D12-D12-D 9 ~ 18 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PQP1-D12-D12-D Sample Request Request a Quote
PQP1-D12-D15-D 9 ~ 18 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PQP1-D12-D15-D Sample Request Request a Quote
PQP1-D24-S3-D 18 ~ 36 1 3.3 0.303 3D Model PCB Footprint Stock Check PQP1-D24-S3-D Sample Request Request a Quote
PQP1-D24-S5-D 18 ~ 36 1 5 0.2 3D Model PCB Footprint Stock Check PQP1-D24-S5-D Sample Request Request a Quote
PQP1-D24-S12-D 18 ~ 36 1 12 0.083 3D Model PCB Footprint Stock Check PQP1-D24-S12-D Sample Request Request a Quote
PQP1-D24-S15-D 18 ~ 36 1 15 0.067 3D Model PCB Footprint Stock Check PQP1-D24-S15-D Sample Request Request a Quote
PQP1-D24-S24-D 18 ~ 36 1 24 0.042 3D Model PCB Footprint Stock Check PQP1-D24-S24-D Sample Request Request a Quote
PQP1-D24-D5-D 18 ~ 36 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PQP1-D24-D5-D Sample Request Request a Quote
PQP1-D24-D9-D 18 ~ 36 1 9/ -9 0.056/ -0.056 3D Model PCB Footprint Stock Check PQP1-D24-D9-D Sample Request Request a Quote
PQP1-D24-D12-D 18 ~ 36 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PQP1-D24-D12-D Sample Request Request a Quote
PQP1-D24-D15-D 18 ~ 36 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PQP1-D24-D15-D Sample Request Request a Quote

NEWS AND RESOURCES