The PQP1-M series of dc-dc converters offers 1 W of power, a wide 2:1 input range, and a -40 to +85°C operating temperature range in an ultra-compact, ‘cube’ style SMT package. The EN 62368-1 certified PQP1-M offers an ideal solution for extremely space-constrained communications, instrumentation, and industrial electronics applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQP1-D12-S3-M | 9 ~ 18 | 1 | 3.3 | 0.303 |
PQP1-D12-S5-M | 9 ~ 18 | 1 | 5 | 0.2 |
PQP1-D12-S12-M | 9 ~ 18 | 1 | 12 | 0.083 |
PQP1-D12-S15-M | 9 ~ 18 | 1 | 15 | 0.067 |
PQP1-D12-S24-M | 9 ~ 18 | 1 | 24 | 0.042 |
PQP1-D12-D5-M | 9 ~ 18 | 1 | 5/ -5 | 0.1/ -0.1 |
PQP1-D12-D9-M | 9 ~ 18 | 1 | 9/ -9 | 0.056/ -0.056 |
PQP1-D12-D12-M | 9 ~ 18 | 1 | 12/ -12 | 0.042/ -0.042 |
PQP1-D12-D15-M | 9 ~ 18 | 1 | 15/ -15 | 0.033/ -0.033 |
PQP1-D24-S3-M | 18 ~ 36 | 1 | 3.3 | 0.303 |
PQP1-D24-S5-M | 18 ~ 36 | 1 | 5 | 0.2 |
PQP1-D24-S12-M | 18 ~ 36 | 1 | 12 | 0.083 |
PQP1-D24-S15-M | 18 ~ 36 | 1 | 15 | 0.067 |
PQP1-D24-S24-M | 18 ~ 36 | 1 | 24 | 0.042 |
PQP1-D24-D5-M | 18 ~ 36 | 1 | 5/ -5 | 0.1/ -0.1 |
PQP1-D24-D9-M | 18 ~ 36 | 1 | 9/ -9 | 0.056/ -0.056 |
PQP1-D24-D12-M | 18 ~ 36 | 1 | 12/ -12 | 0.042/ -0.042 |
PQP1-D24-D15-M | 18 ~ 36 | 1 | 15/ -15 | 0.033/ -0.033 |