Active

PQP3-D Series

8 Pin DIP Isolated Dc-Dc Converter

PQP3-D Series
PQP3-D Series Alternate Image

Overview

  • 3 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin DIP package
  • Suited for negative output applications (dual output models)
  • -40 to +85°C temperature range

Safety & Compliance

Documents

Description

The PQP3-D series of dc-dc converters offers 3 W of power, a wide 2:1 input range, and a -40 to +85°C operating temperature range in an ultra-compact, ‘cube’ style DIP package. The EN 62368-1 certified PQP3-D offers an ideal solution for extremely space-constrained communications, instrumentation, and industrial electronics applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.55 x 0.55 x 0.35
  • Dimensions LxWxH (mm)
     
    14 x 14 x 9
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQP3-D12-S3-D 9 ~ 18 3 3.3 0.758 3D Model PCB Footprint Stock Check PQP3-D12-S3-D Sample Request Request a Quote
PQP3-D12-S5-D 9 ~ 18 3 5 0.6 3D Model PCB Footprint Stock Check PQP3-D12-S5-D Sample Request Request a Quote
PQP3-D12-S12-D 9 ~ 18 3 12 0.25 3D Model PCB Footprint Stock Check PQP3-D12-S12-D Sample Request Request a Quote
PQP3-D12-S15-D 9 ~ 18 3 15 0.2 3D Model PCB Footprint Stock Check PQP3-D12-S15-D Sample Request Request a Quote
PQP3-D12-S24-D 9 ~ 18 3 24 0.125 3D Model PCB Footprint Stock Check PQP3-D12-S24-D Sample Request Request a Quote
PQP3-D12-D5-D 9 ~ 18 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check PQP3-D12-D5-D Sample Request Request a Quote
PQP3-D12-D9-D 9 ~ 18 3 9/ -9 0.167/ -0.167 3D Model PCB Footprint Stock Check PQP3-D12-D9-D Sample Request Request a Quote
PQP3-D12-D12-D 9 ~ 18 3 12/ -12 0.125/ -0.125 3D Model PCB Footprint Stock Check PQP3-D12-D12-D Sample Request Request a Quote
PQP3-D12-D15-D 9 ~ 18 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check PQP3-D12-D15-D Sample Request Request a Quote
PQP3-D24-S3-D 18 ~ 36 3 3.3 0.758 3D Model PCB Footprint Stock Check PQP3-D24-S3-D Sample Request Request a Quote
PQP3-D24-S5-D 18 ~ 36 3 5 0.6 3D Model PCB Footprint Stock Check PQP3-D24-S5-D Sample Request Request a Quote
PQP3-D24-S12-D 18 ~ 36 3 12 0.25 3D Model PCB Footprint Stock Check PQP3-D24-S12-D Sample Request Request a Quote
PQP3-D24-S15-D 18 ~ 36 3 15 0.2 3D Model PCB Footprint Stock Check PQP3-D24-S15-D Sample Request Request a Quote
PQP3-D24-S24-D 18 ~ 36 3 24 0.125 3D Model PCB Footprint Stock Check PQP3-D24-S24-D Sample Request Request a Quote
PQP3-D24-D5-D 18 ~ 36 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check PQP3-D24-D5-D Sample Request Request a Quote
PQP3-D24-D9-D 18 ~ 36 3 9/ -9 0.167/ -0.167 3D Model PCB Footprint Stock Check PQP3-D24-D9-D Sample Request Request a Quote
PQP3-D24-D12-D 18 ~ 36 3 12/ -12 0.125/ -0.125 3D Model PCB Footprint Stock Check PQP3-D24-D12-D Sample Request Request a Quote
PQP3-D24-D15-D 18 ~ 36 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check PQP3-D24-D15-D Sample Request Request a Quote

NEWS AND RESOURCES