8 Pin SIP Isolated Dc-Dc Converter
The PQQ6W-S series is a compact, regulated dc-dc converter providing 6 W of output power over a wide -40 to +105 °C temperature range. With an ultra-wide 4:1 input range, high efficiency up to 87%, and short circuit and over current protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PQQ6W-Q24-S3-S | 9 ~ 36 | 4.5 | 3.3 | 1.35 | CE |
PQQ6W-Q24-S5-S | 9 ~ 36 | 6 | 5 | 1.2 | CE |
PQQ6W-Q24-S9-S | 9 ~ 36 | 6 | 9 | 0.667 | CE |
PQQ6W-Q24-S12-S | 9 ~ 36 | 6 | 12 | 0.5 | CE |
PQQ6W-Q24-S15-S | 9 ~ 36 | 6 | 15 | 0.4 | CE |
PQQ6W-Q24-S24-S | 9 ~ 36 | 6 | 24 | 0.25 | CE |