Active

PQQC6-OS Series

8 Pin SIP Isolated Dc-Dc Converter

PQQC6-OS Series
PQQC6-OS Series Alternate View

Overview

  • 6 W
  • 2:1 input range
  • Single regulated output
  • -40 to +85°C temperature range
  • Industry standard 8 pin SIP package
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PQQC6-OS series is a compact, regulated dc-dc converter providing 6 W of output power and an extended -40 to +85 °C temperature range. Featuring a 2:1 input range, an industry-standard 8 pin SIP package, short circuit and over current protection, these low power dc-dc converters provide a rugged solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.866 x 0.323 x 0.504
  • Dimensions LxWxH (mm)
     
    22 x 8.2 x 12.8
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQQC6-D48-S5-OS 36 ~ 75 6 5 1.2 CE, UKCA 3D Model PCB Footprint Stock Check PQQC6-D48-S5-OS Sample Request Request a Quote
PQQC6-D48-S12-OS 36 ~ 75 6 12 0.5 CE, UKCA 3D Model PCB Footprint Stock Check PQQC6-D48-S12-OS Sample Request Request a Quote
PQQC6-D48-S15-OS 36 ~ 75 6 15 0.4 CE, UKCA 3D Model PCB Footprint Stock Check PQQC6-D48-S15-OS Sample Request Request a Quote
PQQC6-D48-S24-OS 36 ~ 75 6 24 0.25 CE, UKCA 3D Model PCB Footprint Stock Check PQQC6-D48-S24-OS Sample Request Request a Quote